1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Lock, Rubber Caps For C-1557 (Part Number)

Lock, Rubber Caps For C-1557
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The lock is the TAK8, with an easy-to-use high-security reversible key.
Corrosion-resistant stainless steel is used.
Key hole is located at the side of the main body so locking/unlocking is easy.

 
Part Number
C-1557-RC
C-1557-RC-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass
(g)

฿ 109.00

PADLOCK 1 Piece(s) 35 Day(s) 16

฿ 252.00

PADLOCK 1 Piece(s) 35 Day(s) 20

Loading...

  1. 1

Basic Information

Material Ethylene propylene rubber (EPDM)