1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Gan Lock III C-1592-R

PADLOCK

Stainless Gan Lock III C-1592-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,646.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Even stronger holding protection when included hook used.
L-type provides security for "non-handleable" double doors.
Flat surface installation for wide range of uses.

 
Part Number
C-1592-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,646.00

PADLOCK 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Cast stainless steel (SUS304) Surface Finish Electrolytic polishing Accessories Installation plate, hexagon socket set screw, nuts, S.W. and countersunk screws
Remarks Without lock

Please check the type/dimensions/specifications of the part C-1592-R in the Stainless Gan Lock III C-1592-R series.