1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Flush Handles For Airtightness A-272-1

FLUSH HANDLES

Folding Flush Handles For Airtightness A-272-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,839.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Indicator to instantly determine whether locked
Stowing the handle lifts stopper plate 6mm.
Key differences optionally available.
Easy-to-grip handle design
Installation panel drilling dimensions and product size are same as A-213N.

 
Part Number
A-272-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,839.00

FLUSH HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Zinc alloy (ZDC) Finish Silver metallic baked Number of Keys T0230
Accessory Special stopper plate, screws, caution seal and two keys Applicable handles A-151R-1, A-151R-A-1, A-151R-F-1,A-1151R-1, A-1151R-A-1, A-1151R-11 Applicable panel thickness(mm) 1.5 to 3.2
Mass(g) 178

Please check the type/dimensions/specifications of the part A-272-1 in the Folding Flush Handles For Airtightness A-272-1 series.