1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inside Unlocking Mechanism For Interlocking Handles FA-1742

HANDLES

Inside Unlocking Mechanism For Interlocking Handles FA-1742
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,033.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless, corrosion-resistant. (FA-1741)
Emphasized hygienity with easy-to-clean design.
Connecting pipe allows one-touch opening/closing of large-size doors with two-location locks.
Even when secured with a lock or padlock, this safety mechanism allows door to be opened from inside compartment using Inside Unlocking Mechanism for Interlocking Handles (FA-1742).
For both left-hand and right-hand use

 
Part Number
FA-1742
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,033.00

HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Lever: Cold Rolled Stainless Steel Sheet (SUS304) (Coated portion: black vinyl chloride) / Connecting rod: Stainless steel rod (SUS304) Finish Lever: Barrel-polishing Remarks Body
Mass(g) 1600

Please check the type/dimensions/specifications of the part FA-1742 in the Inside Unlocking Mechanism For Interlocking Handles FA-1742 series.