1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Interlocking Handles For Airtightness FA-1730

HANDLES

Large Interlocking Handles For Airtightness FA-1730
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,904.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless interlocking handle suited to airtight sealing of doors of vacuum devices, etc.
For door thicknesses of 2 to 35mm.M8 adjusting screw provided for fine tightening adjustment.
Works as safety mechanism that unlocks when vacuum chamber is vacuum-evacuated of air and door is pulled into case.
For both left-hand and right-hand use.

 
Part Number
FA-1730-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,904.00

HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Cast stainless steel (SUS304) Finish Mirror surface buffing Applicable panel thickness(mm) 20~35
Remarks Middle component

Please check the type/dimensions/specifications of the part FA-1730-P in the Large Interlocking Handles For Airtightness FA-1730 series.