1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outside Flash Handles A-452-1-1

FLUSH HANDLES

Outside Flash Handles A-452-1-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 988.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

New, low-cost design.
Closing the handle turns the catch, and door is closed airtight.
Can also be used combined with a terminal unit (A-452-S, A-452-P) to provide multi-point locking. Ideal for tall server racks.
Installs in narrow space, allowing efficient use of space inside casing.
For both left-hand and right-hand use.

 
Part Number
A-452-1-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 988.00

FLUSH HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Zinc alloy (ZDC) Finish Acrylic resin coating (Black) Number of Keys 0200
Accessory M5 X 10 truss screws Applicable panel thickness(mm) 0.8 to 2 Mass(g) 383

Please check the type/dimensions/specifications of the part A-452-1-1 in the Outside Flash Handles A-452-1-1 series.