1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Flush Handles A-481N

Waterproof Flush Handles A-481N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,046.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The lock comes standard with the TAK60, a new-style reversible key with an easy-to-use dustproof shutter. (A-1481-F/A-481-F)
The mechanism is incorporated that the handle is forced out by pressing the button.
Panel drilling dimensions are same as Nitto-Kogyo-made H-83, 84, 86.
Waterproof. (using O-ring and sheet packing)
For both left-hand and right-hand use. (the left and right can be changed by reversing the cam and stopper plate)

 
Part Number
A-481N-4-2
A-481N-5-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable panel thickness
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
W1
(mm)
W2
(mm)
W3
(mm)
W4
(mm)
W5
(mm)
H1
(mm)
H2
(mm)
t
(mm)
φd
(mm)
Attached Stopper Plate Mass
(g)

฿ 1,200.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) 0~3.21502314072282014118.5402925301070283.24.5AC-25-E-1550

฿ 1,046.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) 0~2.31101710262221510313.535262427849262.34.2AC-25-E-4420

Loading...

  1. 1

Basic Information

Material Zinc alloy (ZDC) Finish Satellite chrome plating (MZCr) Number of Keys Without key
Accessory Two keys, screws, exclusive stopper plate, fixing plate H3(mm) 4.5 H4(mm) 25