1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Slim Flush Swing Handles A-1446

Slim Flush Swing Handles A-1446
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,749.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Handle conforms to "required quality for handles" (CA-G2), Kyabinetto Kogyokai (cabinet manufacturers association).
Slim construction; 12.5mm thick from attachment face to fastener.
Can be attached using the same panel opening dimensions as for the Flush Handle A-16 and A-24 Series.
Waterproof type (Uses O-ring, sheet gasket)
For both right- and left-hand use (Reversing the fastening reverses left and right.)

 
Part Number
A-1446-1-1
A-1446-1-2
A-1446-2-1
A-1446-2-2
A-1446-3-1
A-1446-3-2
A-1446-SE-1
A-1446-SE-2
A-1446-SE-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Keys L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
L9
(mm)
L10
(mm)
W1
(mm)
W2
(mm)
W3
(mm)
W4
(mm)
W5
(mm)
W6
(mm)
H1
(mm)
H2
(mm)
t
(mm)
φd
(mm)
Attached Stopper Plate Remarks Mass
(g)

฿ 3,871.00

SLIM FLUSH SWING HANDLE 1 Piece(s) 29 Day(s) 0200146101.511713.528722014.5117283321261025278521.634.5AC-1025-E-1SUS402

฿ 3,600.00

SLIM FLUSH SWING HANDLE 1 Piece(s) 29 Day(s) Without lock146101.511713.528722014.5117283321261025278521.634.5AC-1025-E-1SUS401

฿ 3,484.00

SHAPED HANDLES 1 Piece(s) 29 Day(s) 020012183.59311.82262151296273019238242476.319.224.2AC-1025-E-4SUS301

฿ 3,291.00

SLIM FLUSH SWING HANDLE 1 Piece(s) 29 Day(s) Without lock12183.59311.82262151296273019238242476.319.224.2AC-1025-E-4SUS266

฿ 3,097.00

SLIM FLUSH SWING HANDLE 1 Piece(s) 29 Day(s) 02008850.56011.75226215126327301923824245318.824.2AC-1025-E-4SUS234

฿ 2,749.00

SLIM FLUSH SWING HANDLE 1 Piece(s) 29 Day(s) Without lock8850.56011.75226215126327301923824245318.824.2AC-1025-E-4SUS-

฿ 4,065.00

SLIM FLUSH SWING HANDLE 1 Piece(s) 29 Day(s) 0200146101.511713.528722014.5117283321261025278521.634.5AC-1025-E-1SUS with sealing407

฿ 3,562.00

SLIM FLUSH SWING HANDLE 1 Piece(s) 29 Day(s) 020012183.59311.82262151296273019238242476.319.224.2AC-1025-E-4SUS with sealing301

฿ 3,136.00

SLIM FLUSH SWING HANDLE 1 Piece(s) 29 Day(s) 02008850.56011.75226215126327301923824245318.824.2AC-1025-E-4SUS with sealing-

Loading...

  1. 1

Basic Information

Material Cast stainless steel (SUS304) Finish Mirror surface buffing Accessory Two keys, stopper plate, attachment plate, screw set
Applicable panel thickness(mm) 0~2.5 H3(mm) 8.5