1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust Protector Cap A-485-RC

Dust Protector Cap A-485-RC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 279.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The lock comes standard with the TAK60, a new-style reversible key with an easy-to-use dustproof shutter.
Panel drilling dimensions for flush handles A-16/A-24 series can be used for installation. (A-485-F-3)
Waterproof.(using O-ring and sheet packing)
Rustproof satellite chrome plating.
For both left-hand and right-hand use. (the left-hand or right-hand use can be changed by reversing the cam and stopper plate)

 
Part Number
A-485-RC-4
A-485-RC-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPanel Drilling Dimensions
(mm×mm)

฿ 310.00

FLUSH HANDLES 1 Piece(s) 36 Day(s) 99.5×27.5

฿ 279.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) 72×27.5

Loading...

  1. 1

Basic Information

Remarks Dust protector cap