1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Waterproof Flat Handles A-465-A (Part Number)

FLUSH HANDLES

Waterproof Flat Handles A-465-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 659.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The lock comes standard with the TAK60, a new-style reversible key with an easy-to-use dustproof shutter. (A-1465-C·A-465-F)
Panel drilling dimensions for flush handles A-16/ A-24 series can be used for installation.
For both left-hand and right-hand use.

 
Part Number
A-465-A-2-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Keys Applicable panel thickness
(mm)
L1
(mm)
L2
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
W2
(mm)
W3
(mm)
H1
(mm)
Mass
(g)

฿ 659.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) Without lock0~2.311724829613.5--232448330

Loading...

  1. 1

Basic Information

Material Zinc alloys (ZDC) Finish Satellite chrome plating (MZCr) Accessory Two keys, screws, special stopper plate
L3(mm) 13 W1(mm) 30 H2(mm) 26.5
H3(mm) 18.5 t(mm) 2.3 Attached Stopper Plate AC-25-E-4

Please check the type/dimensions/specifications of the part A-465-A-2-2 in the Waterproof Flat Handles A-465-A series.

Products with similar specification

Part Number
A-465-A-1-1
A-465-A-1-2
A-465-A-3-1
A-465-A-3-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Keys Applicable panel thickness
(mm)
L1
(mm)
L2
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
W2
(mm)
W3
(mm)
H1
(mm)
Mass
(g)

฿ 1,084.00

1 Piece(s) 29 Day(s) 02000~2.31422610311713.5--262762400

฿ 736.00

1 Piece(s) 29 Day(s) Without lock0~2.31422610311713.5--262762400

฿ 930.00

1 Piece(s) 29 Day(s) 02000~1.8842449--4.95423-26.5270

฿ 659.00

1 Piece(s) 29 Day(s) Without lock0~1.8842449--4.95423-26.5270