1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Auto-Lock Flush Handles AP-460-1

LEATHER LIKE PULLS

Plastic Auto-Lock Flush Handles AP-460-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 968.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

One-touch mechanism (autolocks)
Uses durable glass fiber-strengthened resin (non-combustible).
Waterproof type (double O-ring/convex sheet packing)
Uses soft rubber molded convex packing for improved sealing.
Attachment plate allows one-touch temporary latching to improve operation.
Panel drilling dimensions allow interchangeability with A-48-1, A-49-1.
For both left-hand and right-hand use (left and right can be changed by reversing the cam and stopper plate)

 
Part Number
AP-460-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 968.00

LEATHER LIKE PULLS 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Polyamide (PA66-GF25) Finish Wrinkle finish (design surface) Color Black
Number of Keys 0200 Accessory Installation plate, stopper plate, screws and two keys Applicable panel thickness(mm) 3.2

Please check the type/dimensions/specifications of the part AP-460-1 in the Plastic Auto-Lock Flush Handles AP-460-1 series.