1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paddle Type Flush Handles A-1882-E-1

EMBEDDED PULLS

Paddle Type Flush Handles A-1882-E-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,562.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Selection can be made from 1-point securing lock (latch type), 2-point securing lock, 3-point securing lock, outer handle and inner handle.
Stainless, corrosion-resistant.
The lock device has a dustproof shutter and the key is reversible.
Resin is incorporated into the latch for smooth operation.
The inside knob for releasing lock can also be installed.

 
Part Number
A-1882-E-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,562.00

EMBEDDED PULLS 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304) Finish Gloss barrel polishing Number of Keys No.T0230
Accessory Two keys Remarks Snatch type Mass(g) 656

Please check the type/dimensions/specifications of the part A-1882-E-1 in the Paddle Type Flush Handles A-1882-E-1 series.