Input/Output for DS102/DS112 Controller, Link Cable

Caution
- The motorized stage, dedicated cables, and peripherals are impacted under RoHS Directive Category 9 "Monitoring and control equipment" and will be exempted from phthalate use restrictions until July 21, 2021.
- Some products are not compliant with the restrictions on phthalates, but they are compliant with those on the other 6 substances.
Product Description
These are the input/output cables and link cables for the motorized stage (D102/DS112) made by SURUGA SEIKI. "Features"· Control input/output cable (DS100-CNT-2)
It is used for input/output control of the DS102/DS112 controller using the host controller. One side is a discrete wire.
· General-purpose input/output cable (DS100-IO-2)Used to connect and control external devices to the DS102/DS112 controller. One side is a discrete wire.
· Link cable (DS100-LINK)Used when linking multiple DS102/112 controllers to control 4 or 6 axes.
Select DS100-LINK2-0.5 when linking 2 controllers, and select DS100-LINK3-0.5 when linking 3 controllers.