1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Hold Down Clamps 235

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 945.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Destaco’s 235 Series horizontal hold down clamps feature a low profile, availability in stainless steel models, and optional Destaco Toggle Lock Plus. These clamps are used in assembly, fixture checking, woodworking, welding, and closures.

 
Part Number
235-U
235-UB
235-UR
235-USS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAttaching Method Tightening Force
(N)
Body Material Arm Height H
(mm)
Arm Length L
(mm)
Toggle lock plus

฿ 945.01

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) Flange Base3340Steel42.9105.9No

฿ 1,056.57

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) Straight Base3340Steel53.1105.9No

฿ 3,659.28

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) Flange Base3340Steel43.2105.7Yes

฿ 5,215.64

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) Flange Base3780Stainless Steel43.2105.2No

Loading...

  1. 1

Basic Information

Clamp bar opening (+10°)(°) 92 Handle opening (+10°)(°) 70 Clamp arm style U-Bar
Handle Horizontal