1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal Hold Down Clamps 225

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 298.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Destaco’s 225 Series horizontal hold down clamps feature a low profile design, availability with Destaco Toggle Lock Plus, and stainless steel models without plastic grips. These clamps are used in assembly, fixture checking, woodworking, and closures.

 
Part Number
225-U
225-UR
225-USS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAttaching Method Tightening Force
(N)
Body Material Arm Height H
(mm)
Toggle lock plus

฿ 298.95

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) Same day Flange Base2220Steel33.3No

฿ 492.19

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) Flange Base2220Steel32.8Yes

฿ 1,161.29

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) Flange Base2670Stainless Steel33.3No

Loading...

  1. 1

Basic Information

Arm Length L(mm) 68.3 Clamp bar opening (+10°)(°) 92 Handle opening (+10°)(°) 70
Clamp arm style U-Bar Handle Horizontal