1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Hold Down Clamps 205 (205-U)

HORIZONTAL HOLD DOWN CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Destaco’s 205 Series horizontal hold down clamps are the smallest of our horizontal hold down clamps, ideal for light duty clamping in tight spaces, and are available in stainless steel models without plastic grips. These clamps are used in assembly, light duty clamping, and woodworking.

 
Part Number
205-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAttaching Method Tightening Force
(N)
Body Material Arm Height H
(mm)
Arm Length L
(mm)
Base mounting style (details) Clamp bar opening (+10°)
(°)
Handle opening (+10°)
(°)
Clamp arm style

฿ 169.78

HORIZONTAL HOLD DOWN CLAMP 1 Piece(s) Same day Flange Base270Steel8.118.8-9080U-Bar

Loading...

  1. 1

Basic Information

Toggle lock plus No Handle Horizontal

Please check the type/dimensions/specifications of the part 205-U in the Horizontal Hold Down Clamps 205 series.

Products with similar specification

Part Number
205-SL
205-SR
205-SSS
205-UB
205-UL
205-UR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAttaching Method Tightening Force
(N)
Body Material Arm Height H
(mm)
Arm Length L
(mm)
Base mounting style (details) Clamp bar opening (+10°)
(°)
Handle opening (+10°)
(°)
Clamp arm style

฿ 199.83

1 Piece(s) 20 Day(s) Flange Base270Steel9.822.4Flange, left9482Solid Bar

฿ 199.83

1 Piece(s) 20 Day(s) Flange Base270Steel9.822.4Flange, right9482Solid Bar

฿ 986.72

1 Piece(s) 20 Day(s) Flange Base340Stainless Steel8.922.6-9482Solid Bar

฿ 209.97

1 Piece(s) 20 Day(s) Straight Base270Steel11.218.5-9080U-Bar

฿ 211.81

1 Piece(s) 20 Day(s) Flange Base270Steel8.118.8Flange, left9080U-Bar

฿ 211.81

1 Piece(s) 20 Day(s) Flange Base270Steel8.118.8Flange, right9080U-Bar