(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Destaco’s 205 Series horizontal hold down clamps are the smallest of our horizontal hold down clamps, ideal for light duty clamping in tight spaces, and are available in stainless steel models without plastic grips. These clamps are used in assembly, light duty clamping, and woodworking.
Part Number |
---|
205-UL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Attaching Method | Tightening Force (N) | Body Material | Arm Height H (mm) | Arm Length L (mm) | Base mounting style (details) | Clamp bar opening (+10°) (°) | Handle opening (+10°) (°) | Clamp arm style |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 211.81 | ALUMINUM EXTRUSION/BRACKETS | 1 Piece(s) | 20 Day(s) | Flange Base | 270 | Steel | 8.1 | 18.8 | Flange, left | 90 | 80 | U-Bar |
Loading...
Toggle lock plus | No | Handle | Horizontal |
---|
How can we improve?
How can we improve?