1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Hold Down Clamps 2013

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,409.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Destaco’s 2013 Series horizontal hold down clamps feature increased hand clearance to reduce pinch points, fixed handle pivot capability for smooth action, and nearly two times the holding capacity of Model 213. These clamps are used in fixture checking, assembly/testing, light machining, closures, and woodworking.

 
Part Number
2013-U
2013-UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipToggle lock plus

฿ 2,409.01

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) No

฿ 4,190.97

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 60 Day(s) Yes

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 1310 Body Material Steel
Arm Height H(mm) 19.1 Arm Length L(mm) 41.9 Clamp bar opening (+10°)(°) 71
Handle opening (+10°)(°) 58 Clamp arm style U-Bar Handle Horizontal