1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal Hold Down Clamps 217

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 610.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Destaco’s 217 Series horizontal hold down clamps feature a low profile, large handle clearance in the open position, and availability in stainless steel. These clamps are used in assembly, fixture checking, woodworking, and closures.

 
Part Number
217-U
217-U-L
217-UB
217-UB-L
217-USS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAttaching Method Tightening Force
(N)
Body Material Arm Height H
(mm)
Arm Length L
(mm)
Clamp arm style

฿ 610.32

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) Flange Base900Steel23.458.7U-Bar

฿ 1,027.86

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) Flange Base900Steel23.438Open U-Bar

฿ 896.57

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) Straight Base900Steel28.258.7U-Bar

฿ 869.47

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 60 Day(s) Straight Base900Steel28.238Open U-Bar

฿ 2,978.49

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) Flange Base1110Stainless Steel23.658.2U-Bar

Loading...

  1. 1

Basic Information

Clamp bar opening (+10°)(°) 91 Handle opening (+10°)(°) 61 Toggle lock plus No
Handle Horizontal