1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight Safety Handles (With Keys) FA-1740 / FA-740

Airtight Safety Handles (With Keys) FA-1740 / FA-740
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,510.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless, corrosion-resistant. (FA-1740)
Prevents spread of germs and mold as well as odors. (FA-740)
Emphasized hygienity with easy-to-clean design.
Even when secured with a lock or padlock, this safety mechanism allows door to be opened from inside compartment using Inside Safety Pushrod (FC-700 / FC-701 / FC-702 / FC-702-B).
Screws are hidden by the caps for cleaner appearance.
Interchangeable with Airtight Safety Handles FA-602 / FA-662 / FA-772.
Can be locked with a long shackle padlock. (C-555-40L/SL page 1277)
For both left-hand and right-hand use

 
Part Number
FA-1740-1
FA-740-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Finish Remarks Mass
(g)

฿ 6,775.00

HANDLES 1 Piece(s) 29 Day(s) Main body: Aluminum alloy (ADC) / Bolt caps: ABS resin with antibacterial agentMain body: Electrolytic polishingStainless1,865

฿ 1,510.00

SAFETY HANDLES 1 Piece(s) 29 Day(s) Main body: Cast stainless steel (SUS304) / Bolt caps: ABS resin with antibacterial agentMain body: Antibacterial baked coating (silver)Aluminium780

Loading...

  1. 1

Basic Information

Number of Keys 0350 Accessory Two keys