1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight Lift Handles For Ovens FA-683

Airtight Lift Handles For Ovens FA-683
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,536.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Low heat-conduction type resin lever, perfect for industrial ovens.
Safety design allows steam and hot air to escape through the gap in the door when the handle is rotated from 0° to 55°.
Handle clicks and is held in place when rotated to 0°, 55°, and 90°.
Pressing the door closes it lightly.
Rolling action of roller allows smooth, secure, and airtight door closure. (Tightening: 11.5mm, from lightly closed to securely closed)Catch roller can be adjusted.
Latch-type catch provides safety mechanism that does not place load on oven body or handle even if misoperated.
Right-opening (right-turning) and left-opening (left-turning) available.

 
Part Number
FA-683-L
FA-683-R
FA-683-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRemarks Mass
(g)

฿ 4,452.00

HANDLES 1 Piece(s) 29 Day(s) Right-opening handle950

฿ 4,452.00

HANDLES 1 Piece(s) 29 Day(s) Left-opening handle950

฿ 2,536.00

HANDLES 1 Piece(s) 29 Day(s) Catch340

Loading...

  1. 1

Basic Information

Material Handle: Polyamide (PA6) / Shaft: Zinc alloy (ZDC) / Catch: Zinc alloy (ZDC) / Catch roller: Stainless steel (SUS304) Finish Shaft, catch: Chrome plating (MZCr) Applicable panel thickness(mm) 1 to 5