1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Lock Handle Catches With Cylinder Cap FA-834

One-Touch Lock Handle Catches With Cylinder Cap FA-834
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,452.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cylinder cap is standard feature, providing greater lock durability. Cylinder cap is held open, making for good ease-of-use.
Attaching snow protection cover improves ability to use product in snow regions.
Also prevents ingress of snow and water inside product.
The TVC cylinder uses a dimple key.The lock device has a dustproof shutter and the key is reversible.
Installation is the same as for handle catches FA-1810-C-2 , FA-810-C-2 , FA-1811 and FA-811.

 
Part Number
FA-834-C-L-1
FA-834-C-S-1
FA-834-CV-L
FA-834-CV-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipH
(mm)
Remarks Mass
(g)

฿ 2,323.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) 36Main body473

฿ 2,265.00

HANDLE CATCHES 1 Piece(s) 25 Day(s) 24Main body-

฿ 1,471.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) 66Snow protection cover118

฿ 1,452.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) 63Snow protection cover-

Loading...

  1. 1

Basic Information

Key TVC230 Material Aluminum alloy (ADC) Surface Finish Baked (silver metallic)
Accessory Two keys, screw caps