Cylindrical Diffuse Sensors

Caution
Product Description
Our vast array of diffuse sensors offers an economical solution if you want to reliably detect contrast differences. These diffuse sensors detect objects based on their surface, color, and material. Thus, their scanning range depends on the size, shape, color, and texture of the reflective object surface.
[Features]
• Ideal for detecting contrast differences – dependent upon surface, color and material
• For diffuse sensors with background suppression: reliable object detection with different ranges, virtually independent of surface, color and material
• Cost-effective and easy to mount and align thanks to highly visible light beam
• Shorter ranges compared to retro-reflective and through-beam sensors
• Mounting includes only one electrical device
• Light scanners with blue light for perfect detection of objects that are difficult to recognize