1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
With Quick-Connect Fitting, 2 and 3 Port Mechanical Valve, VM100F Series (Part Number)

SMC MECHANICAL AIR VALVE

With Quick-Connect Fitting, 2 and 3 Port Mechanical Valve, VM100F Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 241.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Space saving and reduction of piping labor-hours due to built-in quick-connect fitting
・ Space saving
Approximately 35% reduction due to built-in quick-connect fitting (25.8 mm reduction)
・ Weight reduction
80% reduction due to resin body (48 g reduction)
・ Reduced labor-hours when replacing the actuator
Clip system that does not use screws makes replacement easy

Drawing

Side ported

Basic Type

Drawing 01 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Roller lever

Drawing 02 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Unidirectional Operation Roller Lever

Drawing 03 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Straight plunger

Drawing 04 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Roller plunger

Drawing 05 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Cross Roller Plunger

Drawing 06 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Toggle lever

Drawing 07 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Push button (Mushroom)

Drawing 08 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Push button (Extended)

Drawing 09 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Push button (Flush)

Drawing 10 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Twist selector (2 position)

Drawing 11 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Key selector (2 position)

Drawing 12 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

selector (3 positions)

Drawing 13 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

With Bracket

Drawing 14 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series

bottom ported

Basic Type

Drawing 15 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Roller lever

Drawing 16 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Unidirectional Operation Roller Lever

Drawing 17 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Straight plunger

Drawing 18 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Roller plunger

Drawing 19 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Cross Roller Plunger

Drawing 20 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Toggle lever

Drawing 21 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Push button (Mushroom)

Drawing 22 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Push button (Extended)

Drawing 23 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Push button (Flush)

Drawing 24 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Twist selector (2 position)

Drawing 25 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

Key selector (2 position)

Drawing 26 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 

selector (3 positions)

Drawing 27 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series

Product Specifications

Side ported

Basic Type
Roller lever
Unidirectional Operation Roller Lever
Product specifications 01 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series

With miniature indicator light

Product specifications 02 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 03 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Straight plunger
Roller plunger
Cross Roller Plunger
Product specifications 04 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 05 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 06 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Toggle lever
 
 
Product specifications 07 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 
 
Push button (mushroom head)
Push button (flat long head)
Push button (flat head)
Product specifications 08 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 09 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 10 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Twist selector (2 position)
Key selector (2 position)
selector (3 positions)
Product specifications 11 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 12 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 13 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
With Bracket
 
 
Product specifications 14 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 
 
Product specifications 15 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series

bottom ported

Basic Type
Roller lever
Unidirectional Operation Roller Lever
Product specifications 19 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 20 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 21 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Straight plunger
Roller plunger
Cross Roller Plunger
Product specifications 22 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 23 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 24 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Toggle lever
 
 
Product specifications 25 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
 
 
Push button (mushroom head)
Push button (flat long head)
Push button (flat head)
Product specifications 26 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 27 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 28 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Twist selector (2 position)
Key selector (2 position)
selector (3 positions)
Product specifications 29 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 30 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 31 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 32 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 16 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series

Components

Product specifications 17 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Product specifications 18 of 2-3 Port Mechanical Valve With Quick-Connect Fitting VM100F Series
Part Number
VM133F-04-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Number of Ports Number of Switching Positions Switching Operation Connecting Tube Diameter Pipe Port Type Plumbing Type and Direction Mounting Method Type of Plunger Rod Arm Type Push Button Type Suffix for indicator Bracket option Height of plunger Suffix for actuator Type

฿ 888.25

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) Block Horizontal Type3-port2-position Normally ClosedToggle SwitchesØ4One-touch PlumbingDirect BottomSide---NoneNoneShortNoneMechanical valve

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VM133F-04-08 in the With Quick-Connect Fitting, 2 and 3 Port Mechanical Valve, VM100F Series series.

Products with similar specification

Part Number
VM-02JS
VM-05J
VM-06J
VM133F-04-08Z
VM133F-04-30B
VM133F-04-30G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Body Shape Number of Ports Number of Switching Positions Switching Operation Connecting Tube Diameter Pipe Port Type Plumbing Type and Direction Mounting Method Type of Plunger Rod Arm Type Push Button Type Suffix for indicator Bracket option Height of plunger Suffix for actuator Type

฿ 621.58

1 Piece(s) 32 Day(s) Others--Plungers----One-way Motion Roller Lever-----Roller material: Hardened steelActuator alone

฿ 689.12

1 Piece(s) 32 Day(s) Others--Plungers----Straight------Actuator alone

฿ 789.83

1 Piece(s) 32 Day(s) Others--Plungers----Rollers-----Roller material: POMActuator alone

฿ 851.70

1 Piece(s) 55 Day(s) Block Horizontal Type3-port2-position Normally ClosedToggle SwitchesØ4One-touch PlumbingDirect BottomSide---With miniature indicator lightNoneShortNoneMechanical valve

฿ 888.25

1 Piece(s) 55 Day(s) Block Horizontal Type3-port2-position Normally ClosedPush ButtonØ4One-touch PlumbingDirect BottomSide + Panel Mount--MushroomNoneNoneShortPush button selector color: BlackMechanical valve

฿ 888.25

1 Piece(s) 55 Day(s) Block Horizontal Type3-port2-position Normally ClosedPush ButtonØ4One-touch PlumbingDirect BottomSide + Panel Mount--MushroomNoneNoneShortPush button selector color: GreenMechanical valve