(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Space saving and reduction of piping labor-hours due to built-in quick-connect fitting
・ Space saving
Approximately 35% reduction due to built-in quick-connect fitting (25.8 mm reduction)
・ Weight reduction
80% reduction due to resin body (48 g reduction)
・ Reduced labor-hours when replacing the actuator
Clip system that does not use screws makes replacement easy
Basic Type
Roller lever
Unidirectional Operation Roller Lever
Straight plunger
Roller plunger
Cross Roller Plunger
Toggle lever
Push button (Mushroom)
Push button (Extended)
Push button (Flush)
Twist selector (2 position)
Key selector (2 position)
selector (3 positions)
With Bracket
Basic Type
Roller lever
Unidirectional Operation Roller Lever
Straight plunger
Roller plunger
Cross Roller Plunger
Toggle lever
Push button (Mushroom)
Push button (Extended)
Push button (Flush)
Twist selector (2 position)
Key selector (2 position)
selector (3 positions)
With miniature indicator light
Part Number |
---|
VM123F-04-01SZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Shape | Number of Ports | Number of Switching Positions | Switching Operation | Connecting Tube Diameter | Pipe Port Type | Plumbing Type and Direction | Mounting Method | Type of Plunger | Rod Arm Type | Push Button Type | Suffix for indicator | Bracket option | Height of plunger | Suffix for actuator | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 815.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Horizontal Type | 2-port | 2-position Normally Closed | Plungers | Ø4 | One-touch Plumbing | Direct Bottom | Side | Roller Lever | - | - | With miniature indicator light | None | Short | Roller material: Hardened steel | Mechanical valve |
Loading...
Please check the type/dimensions/specifications of the part VM123F-04-01SZ in the With Quick-Connect Fitting, 2 and 3 Port Mechanical Valve, VM100F Series series.
Part Number |
---|
VM-02JS |
VM-05J |
VM-06J |
VM123F-04-02S |
VM123F-04-05 |
VM123F-04-06S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Body Shape | Number of Ports | Number of Switching Positions | Switching Operation | Connecting Tube Diameter | Pipe Port Type | Plumbing Type and Direction | Mounting Method | Type of Plunger | Rod Arm Type | Push Button Type | Suffix for indicator | Bracket option | Height of plunger | Suffix for actuator | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 621.58 | 1 Piece(s) | 32 Day(s) | Others | - | - | Plungers | - | - | - | - | One-way Motion Roller Lever | - | - | - | - | - | Roller material: Hardened steel | Actuator alone | ||
฿ 689.12 | 1 Piece(s) | 32 Day(s) | Others | - | - | Plungers | - | - | - | - | Straight | - | - | - | - | - | - | Actuator alone | ||
฿ 789.83 | 1 Piece(s) | 32 Day(s) | Others | - | - | Plungers | - | - | - | - | Rollers | - | - | - | - | - | Roller material: POM | Actuator alone | ||
฿ 760.75 | 1 Piece(s) | 55 Day(s) | Block Horizontal Type | 2-port | 2-position Normally Closed | Plungers | Ø4 | One-touch Plumbing | Direct Bottom | Side | One-way Motion Roller Lever | - | - | None | None | Short | Roller material: Hardened steel | Mechanical valve | ||
฿ 1,580.71 | 1 Piece(s) | 32 Day(s) | Block Horizontal Type | 2-port | 2-position Normally Closed | Plungers | Ø4 | One-touch Plumbing | Direct Bottom | Side | Straight | - | - | None | None | Short | None | Mechanical valve | ||
฿ 1,748.96 | 1 Piece(s) | 32 Day(s) | Block Horizontal Type | 2-port | 2-position Normally Closed | Plungers | Ø4 | One-touch Plumbing | Direct Bottom | Side | Rollers | - | - | None | None | Short | Roller material: Hardened steel | Mechanical valve |
How can we improve?
How can we improve?