(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Stepless control of cylinder drive and pressure with 1 unit
・ Applicable cylinder: ø25~ø125
・ Exhaust throttle and B port decompression possible
Part Number |
---|
VER2000-02T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Operating Pressure Range (MPa) | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Set Pressure | Number of circuits | Pilot Method | Connection Dia. | Method of electrical entry of lead wire | Part Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,320.24 | SMC REGULATOR | 1 Piece(s) | 32 Day(s) | Regulator | Electropneumatic | Air | Standard | Standard | [Provided] Presence | No | [NPT] NPTF | 1/4 | null~ 1 | [NPT] NPTF | 1/4 | [With Pressure Gauge] With Pressure Gauge | - | - | - | - | - | DIN terminal | - |
Loading...
How can we improve?
How can we improve?