(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Electro-pneumatic proportional valve: Flow rate type (VEF)]
The flow rate is controlled steplessly by the magnitude of the current. You can select a model that suits your purpose according to specifications such as the number of ports (2 or 3-port valve with the electric throttle valve function) and the maximum effective cross-sectional area
[Electro-pneumatic proportional valve: Pressure type (VEP)]
The pressure is controlled steplessly by the magnitude of the electric current. In addition, because the structure has the same fully open effective cross-sectional area on the exhaust side, it has a large exhaust capacity and can also be used as a relief valve (3-port valve with the electric pressure reducing valve function)
Part Number |
---|
VEF2121-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Exhaust Mechanism | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Size of Body | Set Pressure | Maximum effective cross-sectional area (mm2) | Number of ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,698.90 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | [Not Provided] No | No Subplate | - | No Subplate | - | 2 | - | 13 | 2 |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Electropneumatic | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Adverse Current Function | No |
Operating Pressure Range(MPa) | null:: 1 | Pressure Gauge | No | Method of electrical entry of lead wire | DIN terminal |
Please check the type/dimensions/specifications of the part VEF2121-1 in the Electro-Pneumatic Proportional Valve VEF/VEP Series series.
Part Number |
---|
VEF2121-1-02 |
VEF2121-1-02F |
VEF2121-1-02N |
VEF2121-1-03 |
VEF2121-1-03F |
VEF2121-1-03N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Exhaust Mechanism | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Size of Body | Set Pressure | Maximum effective cross-sectional area (mm2) | Number of ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,698.90 | 1 Piece(s) | 55 Day(s) | [Not Provided] No | Rc | 1/4 | Rc | 1/4 | 2 | - | 13 | 2 | ||
฿ 8,698.90 | 1 Piece(s) | 55 Day(s) | [Not Provided] No | G | 1/4 | G | 1/4 | 2 | - | 13 | 2 | ||
฿ 8,698.90 | 1 Piece(s) | 55 Day(s) | [Not Provided] No | [NPT] NPT | 1/4 | [NPT] NPT | 1/4 | 2 | - | 13 | 2 | ||
฿ 8,698.90 | 1 Piece(s) | 55 Day(s) | [Not Provided] No | Rc | 3/8 | Rc | 3/8 | 2 | - | 13 | 2 | ||
฿ 8,698.90 | 1 Piece(s) | 55 Day(s) | [Not Provided] No | G | 3/8 | G | 3/8 | 2 | - | 13 | 2 | ||
฿ 8,698.90 | 1 Piece(s) | 55 Day(s) | [Not Provided] No | [NPT] NPT | 3/8 | [NPT] NPT | 3/8 | 2 | - | 13 | 2 |
How can we improve?
How can we improve?