1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Electro-Pneumatic Proportional Valve VEF/VEP Series (Part Number)

SMC REGULATOR

Electro-Pneumatic Proportional Valve VEF/VEP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,698.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Electro-pneumatic proportional valve: Flow rate type (VEF)]
The flow rate is controlled steplessly by the magnitude of the current. You can select a model that suits your purpose according to specifications such as the number of ports (2 or 3-port valve with the electric throttle valve function) and the maximum effective cross-sectional area
[Electro-pneumatic proportional valve: Pressure type (VEP)]
The pressure is controlled steplessly by the magnitude of the electric current. In addition, because the structure has the same fully open effective cross-sectional area on the exhaust side, it has a large exhaust capacity and can also be used as a relief valve (3-port valve with the electric pressure reducing valve function)

Part Number
VEF2131-1-04N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Size of Body Set Pressure Maximum effective cross-sectional area
(mm2)
Number of ports

฿ 8,698.90

SMC REGULATOR 1 Piece(s) 55 Day(s) [Not Provided] No[NPT] NPT1/2[NPT] NPT1/23-302

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Operating Environment Standard Adverse Current Function No
Operating Pressure Range(MPa) null:: 1 Pressure Gauge No Method of electrical entry of lead wire DIN terminal

Please check the type/dimensions/specifications of the part VEF2131-1-04N in the Electro-Pneumatic Proportional Valve VEF/VEP Series series.

Products with similar specification

Part Number
VEF2121-1-02N
VEF2121-1-03
VEF2121-1-03F
VEF2141-1-03
VEF2141-1-03F
VEF2141-1-03N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Size of Body Set Pressure Maximum effective cross-sectional area
(mm2)
Number of ports

฿ 8,698.90

1 Piece(s) 55 Day(s) [Not Provided] No[NPT] NPT1/4[NPT] NPT1/42-132

฿ 8,698.90

1 Piece(s) 55 Day(s) [Not Provided] NoRc3/8Rc3/82-132

฿ 8,698.90

1 Piece(s) 55 Day(s) [Not Provided] NoG3/8G3/82-132

฿ 12,613.15

1 Piece(s) 55 Day(s) [Not Provided] NoRc3/8Rc3/84-452

฿ 12,613.15

1 Piece(s) 55 Day(s) [Not Provided] NoG3/8G3/84-452

฿ 12,613.15

1 Piece(s) 55 Day(s) [Not Provided] No[NPT] NPT3/8[NPT] NPT3/84-452