(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- 5-Port Solenoid Valve, Plug-in, SY5000/7000 Series, Valve with Residual Pressure Release Valve from SMC.
- SY with residual pressure release valve is used for releasing residual pressure of the 3-position closed center valve. The pressure can be visualized using the red indicator.
- Pressure of 4(A) and 2(B) ports is also exhausted when the pressure of the 1(P) port is exhausted.
- Flow rate is equivalent to that of the normal closed center valve.
* Do not press the indicator as it indicates the pressurization state.
Valve structure | Rubber seal | Metal seal | |
---|---|---|---|
3-position closed center valve with residual pressure exhaust valve^*1) | |||
Operating fluid | Air | ||
Operating pressure range MPa^*2) | 0.3 to 0.7 | 0.3 to 0.7 (High pressure: 0.3-1) | |
Mass g | SY5000 | 117 | 128 |
SY7000 | 156 | 177 |
*1) The residual pressure exhaust valve part is a rubber seal.
*2) Only internal pilot type is available.
*4) When used in combination with a single SUP./EXH. Spacer or spacer type pressure reducing valve, the mounting screw length is different.
Part Number |
---|
SY5000-221-2A |
SY5300-61-E |
SY5300T-5ZE1-E |
SY5301-5NS1-E |
SY5301-5UF1-E |
SY5301-5Z1-E |
SY5301-6UD1-E |
SY7300-5UD1-E |
SY7300-5Z1-E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Specifications | Status at Power Off | Plumbing | Applicable Cylinder Dia. (Ø) | Type | Driving Type | Pressure Rating (MPa) | Seal Type | Pilot Air Supply | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Option | Valve specifications | Common specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39.10 | SMC SY TYPE | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | - | - | Related Components | - | - | - | - | - | - | - | - | - | - | Valve mounting screw (Includes 2 pcs) | ||
฿ 6,254.92 | SMC SY TYPE | 1 Piece(s) | 45 Day(s) | 5-Port Valve | Manifolds | 3-Position Closed Center | DC12V | Double | Manifold Base | Standard | Self-Recovery (Spring Return) | Sub-Base Plumbing | 125 or less | Solenoid Valves | Pilot Type Spool | 0.3 to 0.7 | Soft Seal | Internal | Standard | Non-locking, push type | None | Standard (0.7 MPa) | SY5000 | Non-polarized | - | ||
฿ 6,734.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 5-Port Valve | Manifolds | 3-Position Closed Center | DC24V | Double | Manifold Base | Standard | Self-Recovery (Spring Return) | Sub-Base Plumbing | 125 or less | Solenoid Valves | Pilot Type Spool | 0.3 to 0.7 | Soft Seal | Internal | With energy saving circuit | Push-turn locking hand-operated type | With light and with surge voltage suppressor | Standard (0.7 MPa) | - | Positive common | - | ||
฿ 6,591.42 | SMC SY TYPE | 1 Piece(s) | 45 Day(s) | 5-Port Valve | Manifolds | 3-Position Closed Center | DC24V | Double | Manifold Base | Standard | Self-Recovery (Spring Return) | Sub-Base Plumbing | 125 or less | Solenoid Valves | Pilot Type Spool | 0.3 to 0.7 | Standard | Internal | Standard | Non-locking, push type | With surge voltage suppressor | Standard (0.7 MPa) | SY5000 | Negative common | - | ||
฿ 6,927.92 | SMC SY TYPE | 1 Piece(s) | 45 Day(s) | 5-Port Valve | Manifolds | 3-Position Closed Center | DC24V | Double | Manifold Base | Standard | Self-Recovery (Spring Return) | Sub-Base Plumbing | 125 or less | Solenoid Valves | Pilot Type Spool | 0.3 to 0.7 | Standard | Internal | Standard | Sliding type locking system | With indicator light and surge voltage suppressor | Standard (0.7 MPa) | SY5000 | Non-polarized | - | ||
฿ 6,658.36 | SMC SY TYPE | 1 Piece(s) | 45 Day(s) | 5-Port Valve | Manifolds | 3-Position Closed Center | DC24V | Double | Manifold Base | Standard | Self-Recovery (Spring Return) | Sub-Base Plumbing | 125 or less | Solenoid Valves | Pilot Type Spool | 0.3 to 0.7 | Standard | Internal | Standard | Non-locking, push type | With indicator light and surge voltage suppressor | Standard (0.7 MPa) | SY5000 | Positive common | - | ||
฿ 6,793.44 | SMC SY TYPE | 1 Piece(s) | 45 Day(s) | 5-Port Valve | Manifolds | 3-Position Closed Center | DC12V | Double | Manifold Base | Standard | Self-Recovery (Spring Return) | Sub-Base Plumbing | 125 or less | Solenoid Valves | Pilot Type Spool | 0.3 to 0.7 | Standard | Internal | Standard | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | Standard (0.7 MPa) | SY5000 | Non-polarized | - | ||
฿ 6,883.49 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 33 Day(s) | 5-Port Valve | Manifolds | 3-Position Closed Center | DC24V | Double | Manifold Base | Standard | Self-Recovery (Spring Return) | Sub-Base Plumbing | 160 or Less | Solenoid Valves | Pilot Type Spool | 0.3 to 0.7 | Soft Seal | Internal | Standard | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | Standard (0.7 MPa) | SY7000 | Non-polarized | - | ||
฿ 6,740.47 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | 5-Port Valve | Manifolds | 3-Position Closed Center | DC24V | Double | Manifold Base | Standard | Self-Recovery (Spring Return) | Sub-Base Plumbing | 160 or Less | Solenoid Valves | Pilot Type Spool | 0.3 to 0.7 | Soft Seal | Internal | Standard | Non-locking, push type | With indicator light and surge voltage suppressor | Standard (0.7 MPa) | SY7000 | Positive common | - |
Loading...
How can we improve?
How can we improve?