1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Port Solenoid Valve 5-Port Solenoid Valve Manifold Mixed Mountable Type (SY315-2G)

SMC SOLENOID AIR VALVE

3-Port Solenoid Valve 5-Port Solenoid Valve Manifold Mixed Mountable Type (SY315-2G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ A 3-port valve that can be mixed and mounted on a 5-port valve manifold
・ Brackets and sub-plates are the same as the 5-port SY3000/5000 Series
・ It can be attached to all manifolds of the SY3000/5000 Series

[Please click here for the catalog]
P. 611, 612 Body Ported
P. 612, 613, base mounted
P.613 Plug-in type

[10-Series, Clean Series]
・ It is suitable for clean environment
· It prevents dust generation in the cleanroom

Part Number
SY315-2G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Driving Type Connecting Tube Diameter Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Type of fitting thread part Type Applications

฿ 1,555.50

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Normally ClosedAC200V[Single] SingleManifold Base-StandardSelf-Recovery (Pressure Differential Return)-Sub-Base PlumbingPilot Type Spool-InternalStandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNoneNoneNon-compliantFor base mounted type 41/42/45-StandardSY300

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Type Solenoid Valves Seal Type Standard

Please check the type/dimensions/specifications of the part SY315-2G in the 3-Port Solenoid Valve 5-Port Solenoid Valve Manifold Mixed Mountable Type series.

Products with similar specification

Part Number
10-SY313-5LZ-M5
10-SY313-5MOZE-C4
10-SY313-5MZ-C6
SY315-2GE
SY315-2L
SY315-2LOZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Driving Type Connecting Tube Diameter Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Type of fitting thread part Type Applications

฿ 11,742.75

1 Piece(s) 55 Day(s) Single Use2-Position Normally ClosedDC24V[Single] SingleDirectMStandardSelf-Recovery (Pressure Differential Return)M5Direct PlumbingPilot Type Spool-InternalStandardL plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor body ported type 20-Clean Specifications10-SY300

฿ 2,068.05

1 Piece(s) 55 Day(s) Single Use2-Position Normally ClosedDC24V[Single] SingleDirectOne-Touch PlumbingStandardSelf-Recovery (Pressure Differential Return)-Direct PlumbingPilot Type SpoolØ4InternalStandardM plug connector, without connectorPush-turn locking hand-operated typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor body ported type 20RcClean Specifications10-SY300

฿ 2,068.05

1 Piece(s) 55 Day(s) Single Use2-Position Normally ClosedDC24V[Single] SingleDirectOne-Touch PlumbingStandardSelf-Recovery (Pressure Differential Return)-Direct PlumbingPilot Type SpoolØ6InternalStandardM plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor body ported type 20RcClean Specifications10-SY300

฿ 1,575.90

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Normally ClosedAC200V[Single] SingleManifold Base-StandardSelf-Recovery (Pressure Differential Return)-Sub-Base PlumbingPilot Type Spool-InternalStandardGrommet lead wire length: 300 mmPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNoneNoneNon-compliantFor base mounted type 41/42/45-StandardSY300

฿ 1,595.45

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Normally ClosedAC200V[Single] SingleManifold Base-StandardSelf-Recovery (Pressure Differential Return)-Sub-Base PlumbingPilot Type Spool-InternalStandardL plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNoneNoneNon-compliantFor base mounted type 41/42/45-StandardSY300

฿ 1,615.00

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position Normally ClosedAC200V[Single] SingleManifold Base-StandardSelf-Recovery (Pressure Differential Return)-Sub-Base PlumbingPilot Type Spool-InternalStandardL plug connector, without connectorNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor base mounted type 41P/42P/45-A-StandardSY300