(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ A 3-port valve that can be mixed and mounted on a 5-port valve manifold
・ Brackets and sub-plates are the same as the 5-port SY3000/5000 Series
・ It can be attached to all manifolds of the SY3000/5000 Series
[Please click here for the catalog]
P. 611, 612 Body Ported
P. 612, 613, base mounted
P.613 Plug-in type
[10-Series, Clean Series]
・ It is suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number |
---|
SY315-5DZ |
SY315-5LNZ |
SY315-5MNZ |
SY315-5MOZ |
SY315-5MZ |
SY315-5W1Z |
SY315-5W2Z |
SY315-5W4Z |
SY315-5WOZ |
SY515-5GZ |
SY515-5HZ |
SY515-5LNZ |
SY515-5MOZ |
SY515-5MZ |
SY515-5W1Z |
SY515-5W4Z |
SY515-5WOZ |
SY515-5YZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing Thread Nominal | Plumbing | Driving Type | Connecting Tube Diameter | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Type of fitting thread part | Type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,791.80 | SMC SY TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | DIN terminal with connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY300 | ||
฿ 1,535.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY300 | ||
฿ 1,535.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | - | ||
฿ 1,535.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | M plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY300 | ||
฿ 1,555.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY300 | ||
฿ 2,107.15 | SMC SY TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | M8 connector (with cable) cable length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY300 | ||
฿ 3,700.54 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | M8 connector (with cable) cable length 500 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY300 | ||
฿ 3,907.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | M8 connector (with cable) cable length 2,000 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY300 | ||
฿ 1,791.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | M8 connector (without cable) | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY300 | ||
฿ 1,634.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY500 | ||
฿ 1,694.05 | SMC SY TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY500 | ||
฿ 1,654.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY500 | ||
฿ 1,654.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | M plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY500 | ||
฿ 1,673.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY500 | ||
฿ 2,225.30 | SMC SY TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | M8 connector (with cable) cable length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY500 | ||
฿ 4,110.04 | SMC SY TYPE | 1 Piece(s) | 45 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | M8 connector (with cable) cable length 2,000 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY500 | ||
฿ 1,909.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | M8 connector (without cable) | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY500 | ||
฿ 1,909.95 | SMC SY TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | [Single] Single | Manifold Base | - | Standard | Self-Recovery (Pressure Differential Return) | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Standard | With DIN terminal connector (EN-175301-803C standard) | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For base mounted type 41/42/45 | - | Standard | SY500 |
Loading...
Number of Ports | 3-Port Valve | Type | Solenoid Valves | Seal Type | Standard |
---|
How can we improve?
How can we improve?