(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ A 3-port valve that can be mixed and mounted on a 5-port valve manifold
・ Brackets and sub-plates are the same as the 5-port SY3000/5000 Series
・ It can be attached to all manifolds of the SY3000/5000 Series
[Please click here for the catalog]
P. 611, 612 Body Ported
P. 612, 613, base mounted
P.613 Plug-in type
[10-Series, Clean Series]
・ It is suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number |
---|
SY513D-5GZD-C6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing Thread Nominal | Plumbing | Driving Type | Connecting Tube Diameter | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Type of fitting thread part | Type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,304.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Double | Direct | One-Touch Plumbing | Standard | Self-Retaining | - | Direct Plumbing | Pilot Type Spool | Ø6 | Internal | Standard | Grommet lead wire length: 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For body ported type 20 | Rc | Standard | SY500 |
Loading...
Number of Ports | 3-Port Valve | Type | Solenoid Valves | Seal Type | Standard |
---|
Please check the type/dimensions/specifications of the part SY513D-5GZD-C6 in the 3-Port Solenoid Valve 5-Port Solenoid Valve Manifold Mixed Mountable Type series.
Part Number |
---|
10-SY313-5LZ-M5 |
10-SY313-5MOZE-C4 |
10-SY313-5MZ-C6 |
SY513D-5GZD-C8 |
SY513D-5GZD-C8-F2 |
SY513D-5HZ-01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing Thread Nominal | Plumbing | Driving Type | Connecting Tube Diameter | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Type of fitting thread part | Type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,742.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | [Single] Single | Direct | M | Standard | Self-Recovery (Pressure Differential Return) | M5 | Direct Plumbing | Pilot Type Spool | - | Internal | Standard | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For body ported type 20 | - | Clean Specifications | 10-SY300 | ||
฿ 2,068.05 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | [Single] Single | Direct | One-Touch Plumbing | Standard | Self-Recovery (Pressure Differential Return) | - | Direct Plumbing | Pilot Type Spool | Ø4 | Internal | Standard | M plug connector, without connector | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For body ported type 20 | Rc | Clean Specifications | 10-SY300 | ||
฿ 2,068.05 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | [Single] Single | Direct | One-Touch Plumbing | Standard | Self-Recovery (Pressure Differential Return) | - | Direct Plumbing | Pilot Type Spool | Ø6 | Internal | Standard | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For body ported type 20 | Rc | Clean Specifications | 10-SY300 | ||
฿ 2,304.35 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Double | Direct | One-Touch Plumbing | Standard | Self-Retaining | - | Direct Plumbing | Pilot Type Spool | Ø8 | Internal | Standard | Grommet lead wire length: 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For body ported type 20 | Rc | Standard | SY500 | ||
฿ 4,110.60 | 1 Piece(s) | 23 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Double | Direct | One-Touch Plumbing | Standard | Self-Retaining | - | Direct Plumbing | Pilot Type Spool | Ø8 | Internal | Standard | Grommet lead wire length: 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With side bracket | None | Non-compliant | For body ported type 20 | Rc | Standard | SY500 | ||
฿ 4,076.11 | 1 Piece(s) | 23 Day(s) | Single Use | 2-Position Normally Closed | DC24V | Double | Direct | [Rc (R)] Rc | Standard | Self-Retaining | 1/8 | Direct Plumbing | Pilot Type Spool | - | Internal | Standard | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | Non-compliant | For body ported type 20 | - | Standard | SY500 |
How can we improve?
How can we improve?