(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Lifespan 10 million times
・ Response time variation ±2 ms
・ Polyurethane elastomer poppet is used for the valve
・ Improved durability in high pressure environment
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Plumbing Thread Nominal | CV Value | Lead wire electrical entry | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,570.29 | SMC VCH TYPE | 1 Piece(s) | 45 Day(s) | 2-Position Normally Closed | AC100V | 3/4 | 4.5 | DIN terminal connector | CE compliant product | ||
฿ 17,668.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1 | 4.5 | DIN terminal connector | Non-compliant | ||
฿ 18,043.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/4 | 4.5 | With DIN terminal connector, indicator light | Non-compliant | ||
฿ 18,043.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 1 | 4.5 | With DIN terminal connector, indicator light | Non-compliant | ||
฿ 17,401.20 | SMC VCH TYPE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC100V | 3/4 | 4.5 | Without DIN terminal connector, with gasket | Non-compliant | ||
฿ 18,043.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 3/4 | 4.5 | With DIN terminal connector, indicator light | Non-compliant | ||
฿ 18,043.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC200V | 1 | 4.5 | With DIN terminal connector, indicator light | Non-compliant | ||
฿ 23,191.76 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 2-Position Normally Closed | AC200V | 1 | 4.5 | With DIN terminal connector, indicator light | CE compliant product | ||
฿ 22,162.82 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 33 Day(s) | 2-Position Normally Closed | AC200V | 1 | 4.5 | Without DIN terminal connector, with gasket | Non-compliant | ||
฿ 22,679.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 2-Position Normally Closed | AC110V | 3/4 | 4.5 | DIN terminal connector | CE compliant product | ||
฿ 17,357.00 | SMC VCH TYPE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC110V | 1 | 4.5 | DIN terminal connector | Non-compliant | ||
฿ 22,756.13 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 2-Position Normally Closed | AC110V | 1 | 4.5 | With DIN terminal connector, indicator light | Non-compliant | ||
฿ 19,553.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC220V | 3/4 | 4.5 | DIN terminal connector | CE compliant product | ||
฿ 19,553.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC220V | 1 | 4.5 | DIN terminal connector | CE compliant product | ||
฿ 19,966.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | AC220V | 3/4 | 4.5 | With DIN terminal connector, indicator light | CE compliant product | ||
฿ 18,150.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | DC24V | 1 | 4.5 | With DIN terminal connector, indicator light | CE compliant product | ||
฿ 19,141.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | DC24V | 3/4 | 4.5 | Without DIN terminal connector, with gasket | Non-compliant | ||
฿ 17,668.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | DC12V | 3/4 | 4.5 | DIN terminal connector | Non-compliant | ||
฿ 17,776.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | DC12V | 3/4 | 4.5 | DIN terminal connector | CE compliant product | ||
฿ 17,668.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | DC12V | 1 | 4.5 | DIN terminal connector | Non-compliant | ||
฿ 18,150.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Closed | DC12V | 3/4 | 4.5 | With DIN terminal connector, indicator light | CE compliant product | ||
฿ 24,304.16 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 2-Position Normally Open | AC100V | 3/4 | 5.8 | DIN terminal connector | CE compliant product | ||
฿ 24,518.93 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 33 Day(s) | 2-Position Normally Open | AC100V | 1 | 5.8 | DIN terminal connector | CE compliant product | ||
฿ 19,542.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 3/4 | 5.8 | With DIN terminal connector, indicator light | Non-compliant | ||
฿ 19,542.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC100V | 1 | 5.8 | With DIN terminal connector, indicator light | Non-compliant | ||
฿ 24,128.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 2-Position Normally Open | AC100V | 3/4 | 5.8 | Without DIN terminal connector, with gasket | Non-compliant | ||
฿ 19,167.50 | SMC VCH TYPE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 1 | 5.8 | DIN terminal connector | Non-compliant | ||
฿ 19,542.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 3/4 | 5.8 | With DIN terminal connector, indicator light | Non-compliant | ||
฿ 24,933.61 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 2-Position Normally Open | AC200V | 1 | 5.8 | With DIN terminal connector, indicator light | Non-compliant | ||
฿ 20,790.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC200V | 1 | 5.8 | Without DIN terminal connector, with gasket | Non-compliant | ||
฿ 24,597.11 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 2-Position Normally Open | AC110V | 3/4 | 5.8 | DIN terminal connector | CE compliant product | ||
฿ 19,167.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC110V | 1 | 5.8 | DIN terminal connector | Non-compliant | ||
฿ 24,518.93 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 33 Day(s) | 2-Position Normally Open | AC110V | 1 | 5.8 | DIN terminal connector | CE compliant product | ||
฿ 24,941.98 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 2-Position Normally Open | AC110V | 3/4 | 5.8 | With DIN terminal connector, indicator light | Non-compliant | ||
฿ 18,935.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | AC220V | 3/4 | 5.8 | DIN terminal connector | CE compliant product | ||
฿ 18,935.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | DC24V | 1 | 5.8 | DIN terminal connector | CE compliant product | ||
฿ 21,614.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | DC24V | 3/4 | 5.8 | With DIN terminal connector, indicator light | CE compliant product | ||
฿ 19,542.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | DC24V | 1 | 5.8 | With DIN terminal connector, indicator light | Non-compliant | ||
฿ 19,649.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | DC24V | 1 | 5.8 | With DIN terminal connector, indicator light | CE compliant product | ||
฿ 18,899.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | DC24V | 3/4 | 5.8 | Without DIN terminal connector, with gasket | Non-compliant | ||
฿ 19,167.50 | SMC VCH TYPE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | DC12V | 3/4 | 5.8 | DIN terminal connector | Non-compliant | ||
฿ 21,497.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | DC12V | 3/4 | 5.8 | With DIN terminal connector, indicator light | Non-compliant | ||
฿ 19,649.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Normally Open | DC12V | 3/4 | 5.8 | With DIN terminal connector, indicator light | CE compliant product |
Loading...
Number of Ports | 2-Port Valve | Application | Single Use | Number of Solenoids | Single |
---|---|---|---|---|---|
Mounting Orientation | Direct | Pipe Port Type | G | Specifications | Drip-Proof |
Status at Power Off | Self-Recovery (Spring Return) | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Poppet | Pressure Rating(MPa) | 0.5 to 5.0 | Seal Type | Standard |
Pilot Air Supply | Internal |
How can we improve?
How can we improve?