(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ 3 functions in 1 unit (pressure reducing valve, switching valve, speed control valve).
・ The conventional valve combination circuit is condensed into a single valve.
・ A powerful and cost-effective system.
VEX5500·5501/VEX5700·5701
VEX5900·5901
VEX5510·5511/VEX5710·5711
VEX5910·5911
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage | Number of Solenoids | Pipe Port Type | Specifications | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Type | CV Value | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Option | Valve specifications | Body size | Piping connection port diameter | Handling Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,038.65 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 3/4 | 125 to 300 | Solenoid Valves | 8.9 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket and pressure gauge | Select type | 5 | 3/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,920.50 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 3/4 | 125 to 300 | Solenoid Valves | 8.9 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Pressure gauge | Select type | 5 | 3/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 14,982.95 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 3/4 | 125 to 300 | Solenoid Valves | 8.9 | - | With surge voltage protection circuit (Grommets only) | None | Select type | 5 | 3/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,457.25 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 3/4 | 125 to 300 | Solenoid Valves | 8.9 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 5 | 3/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,694.40 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 10 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket | Select type | 5 | 1 port 3 (R) | External Pilot Solenoid Type | ||
฿ 16,038.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 10 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket and pressure gauge | Select type | 5 | 1 port 3 (R) | External Pilot Solenoid Type | ||
฿ 14,627.65 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 10 | - | None | None | Select type | 5 | 1 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,457.25 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 10 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 5 | 1 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,457.25 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC200V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 10 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 5 | 1 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,457.25 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC110V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 10 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 5 | 1 port 3 (R) | External Pilot Solenoid Type | ||
฿ 14,627.65 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC220V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 10 | - | None | None | Select type | 5 | 1 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,457.25 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC220V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 10 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 5 | 1 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,398.60 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 10 | Grommet terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 5 | 1 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,742.00 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 10 | Grommet terminal | With lamp and surge voltage suppressor (excluding grommets) | Pressure gauge | Select type | 5 | 1 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,090.05 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 10 | - | None | Bracket and pressure gauge | Select type | 5 | 1 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,457.25 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 10 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 5 | 1 port 3 (R) | External Pilot Solenoid Type | ||
฿ 13,639.10 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Master Valve | 17 | - | - | None | Basic type | 7 | 1 1/4 port 3 (R) | Air Operated Type | ||
฿ 14,121.05 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Master Valve | 17 | - | - | Bracket and pressure gauge | Basic type | 7 | 1 1/4 port 3 (R) | Air Operated Type | ||
฿ 14,121.05 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 1 1/4 | 125 to 300 | Master Valve | 18 | - | - | Bracket and pressure gauge | Basic type | 7 | 1 1/4 port 3 (R) | Air Operated Type | ||
฿ 27,649.87 | SMC REGULATOR | 1 Piece(s) | 23 Day(s) | DC24V | Double | G | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Pressure gauge | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,615.35 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | DIN terminal | None | None | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,853.35 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,991.05 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 16,335.30 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket and pressure gauge | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,220.10 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | - | None | None | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,220.10 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC200V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | - | None | None | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,853.35 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC220V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,991.05 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC220V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,853.35 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 16,335.30 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | DC24V | [Single] Single | [Rc (R)] Rc | - | 1 | 125 to 300 | Solenoid Valves | 17 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket and pressure gauge | Basic type | 7 | 1 1/4 port 3 (R) | - | ||
฿ 15,991.05 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/4 | 125 to 300 | Solenoid Valves | 18 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,220.10 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/4 | 125 to 300 | Solenoid Valves | 18 | - | None | None | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,991.05 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC220V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/4 | 125 to 300 | Solenoid Valves | 18 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,853.35 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/4 | 125 to 300 | Solenoid Valves | 18 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,220.10 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/4 | 125 to 300 | Solenoid Valves | 18 | - | None | None | Basic type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 15,022.90 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 1 1/4 | 125 to 300 | Master Valve | 18 | - | - | None | Select type | 7 | 1 1/4 port 3 (R) | Air Operated Type | ||
฿ 18,343.85 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 18,224.85 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 18,224.85 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | AC200V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 18,569.10 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | AC200V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | Pressure gauge | Select type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 18,224.85 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | AC110V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 18,224.85 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | AC220V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 18,343.85 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | [Single] Single | [Rc (R)] Rc | - | 1 | 125 to 300 | Solenoid Valves | 17 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 7 | 1 1/4 port 3 (R) | - | ||
฿ 18,825.80 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket and pressure gauge | Select type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 18,224.85 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 | 125 to 300 | Solenoid Valves | 17 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 18,481.55 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/4 | 125 to 300 | Solenoid Valves | 18 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket | Select type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 17,394.40 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/4 | 125 to 300 | Solenoid Valves | 18 | - | None | None | Select type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 18,343.85 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/4 | 125 to 300 | Solenoid Valves | 18 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 18,825.80 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/4 | 125 to 300 | Solenoid Valves | 18 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket and pressure gauge | Select type | 7 | 1 1/4 port 3 (R) | External Pilot Solenoid Type | ||
฿ 18,382.95 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Master Valve | 33 | - | - | None | Basic type | 9 | 2 port 3 (R) | Air Operated Type | ||
฿ 18,948.20 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Master Valve | 33 | - | - | Bracket and pressure gauge | Basic type | 9 | 2 port 3 (R) | Air Operated Type | ||
฿ 18,604.80 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Master Valve | 37 | - | - | Bracket | Basic type | 9 | 2 port 3 (R) | Air Operated Type | ||
฿ 18,948.20 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Master Valve | 37 | - | - | Bracket and pressure gauge | Basic type | 9 | 2 port 3 (R) | Air Operated Type | ||
฿ 18,727.20 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | [Single] Single | [Rc (R)] Rc | - | 2 | 125 to 300 | Master Valve | 37 | - | - | Pressure gauge | Basic type | 9 | 2 port 3 (R) | - | ||
฿ 18,382.95 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | - | G | Lubrication Free | 2 | 125 to 300 | Master Valve | 37 | - | - | None | Basic type | 9 | 2 port 3 (R) | Air Operated Type | ||
฿ 18,382.95 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | - | NPT | Lubrication Free | 2 | 125 to 300 | Master Valve | 37 | - | - | None | Basic type | 9 | 2 port 3 (R) | Air Operated Type | ||
฿ 19,964.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | DC24V | Double | G | Lubrication Free | 2 | 125 to 300 | Solenoid Valves | 37 | - | None | None | Basic type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | DC24V | Double | NPT | Lubrication Free | 2 | 125 to 300 | Solenoid Valves | 37 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Basic type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 21,162.45 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket and pressure gauge | Basic type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 19,964.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | AC200V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | - | None | None | Basic type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 20,940.60 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Pressure gauge | Basic type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 20,940.60 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Solenoid Valves | 37 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Pressure gauge | Basic type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 20,822.45 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Solenoid Valves | 37 | Grommet terminal | With lamp and surge voltage suppressor (excluding grommets) | Pressure gauge | Basic type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 20,518.15 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Solenoid Valves | 37 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Basic type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 20,597.20 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Solenoid Valves | 37 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Basic type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 20,557.25 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | [Single] Single | [Rc (R)] Rc | - | 1 1/2 | 125 to 300 | Master Valve | 33 | - | - | None | Select type | 9 | 2 port 3 (R) | - | ||
฿ 20,779.10 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Master Valve | 33 | - | - | Bracket | Select type | 9 | 2 port 3 (R) | Air Operated Type | ||
฿ 20,557.25 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | [Single] Single | [Rc (R)] Rc | - | 2 | 125 to 300 | Master Valve | 37 | - | - | None | Select type | 9 | 2 port 3 (R) | - | ||
฿ 20,779.10 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Master Valve | 37 | - | - | Bracket | Select type | 9 | 2 port 3 (R) | Air Operated Type | ||
฿ 21,122.50 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Master Valve | 37 | - | - | Bracket and pressure gauge | Select type | 9 | 2 port 3 (R) | Air Operated Type | ||
฿ 20,901.50 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Master Valve | 37 | - | - | Pressure gauge | Select type | 9 | 2 port 3 (R) | Air Operated Type | ||
฿ 20,557.25 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | - | - | NPT | Lubrication Free | 2 | 125 to 300 | Master Valve | 37 | - | - | None | Select type | 9 | 2 port 3 (R) | Air Operated Type | ||
฿ 23,878.20 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | [Single] Single | G | - | 2 | 125 to 300 | Solenoid Valves | 37 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 9 | 2 port 3 (R) | - | ||
฿ 23,743.90 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | NPT | Lubrication Free | 2 | 125 to 300 | Solenoid Valves | 37 | DIN terminal | None | Bracket | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 24,099.20 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | NPT | Lubrication Free | 2 | 125 to 300 | Solenoid Valves | 37 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 24,099.20 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 23,700.55 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | Grommet terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 22,929.60 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | - | None | None | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 23,403.90 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | Conduit terminal | None | None | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 23,981.05 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 23,981.05 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | AC220V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | Conduit terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 23,878.20 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 24,099.20 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 24,443.45 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket and pressure gauge | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 24,222.45 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Pressure gauge | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 22,929.60 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | DC24V | Double | [Rc (R)] Rc | Lubrication Free | 1 1/2 | 125 to 300 | Solenoid Valves | 33 | - | None | None | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 23,522.05 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Solenoid Valves | 37 | DIN terminal | None | None | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 24,088.15 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Solenoid Valves | 37 | DIN terminal | None | Bracket and pressure gauge | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 23,878.20 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Solenoid Valves | 37 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 23,522.05 | SMC VEX TYPE | 1 Piece(s) | 55 Day(s) | AC200V | Double | [Rc (R)] Rc | Lubrication Free | 2 | 125 to 300 | Solenoid Valves | 37 | DIN terminal | None | None | Select type | 9 | 2 port 3 (R) | External Pilot Solenoid Type |
Loading...
Number of Ports | 3-Port Valve | Application | Single Use | Switching Type | 2-Position Normally Open |
---|---|---|---|---|---|
Mounting Orientation | Direct | Status at Power Off | Self-Recovery (Spring Return) | Plumbing | Direct Plumbing |
Driving Type | Pilot Type Poppet | Pressure Rating(MPa) | 0 to 1.0 | Seal Type | Standard |
Pilot Air Supply | External |
How can we improve?
How can we improve?