1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Power Valve Economy Valve VEX5 Series (Part Number)

SMC REGULATOR

Power Valve Economy Valve VEX5 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,918.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ 3 functions in 1 unit (pressure reducing valve, switching valve, speed control valve).
・ The conventional valve combination circuit is condensed into a single valve.
・ A powerful and cost-effective system.

Drawing

Basic type / VEX5500/5501 / VEX5700/5701

VEX5500·5501/VEX5700·5701

Power valve, economy valve, VEX5 series, basic type / VEX5500/5501 / VEX5700/5701 drawing

Basic type / VEX5900/5901

VEX5900·5901

Power valve, economy valve, VEX5 series, basic type / VEX5900/5901 drawing

Select type / VEX5510/5511 / VEX5710/5711

VEX5510·5511/VEX5710·5711

Power valve, economy valve, VEX5 series, select type / VEX5510/5511 / VEX5710/5711 drawing

Select type / VEX5910/5911

VEX5910·5911

Power valve, economy valve, VEX5 series, select type / VEX5910/5911 drawing

Standard table

Basic type / VEX5500/5501 / VEX5700/5701

Power valve, economy valve, VEX5 series, basic type / VEX5500/5501 / VEX5700/5701 standard table

Select type / VEX5510/5511 / VEX5710/5711

Power valve, economy valve, VEX5 series, select type / VEX5510/5511 / VEX5710/5711 standard table
Part Number
VEX5911-141EZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVoltage Number of Solenoids Pipe Port Type Specifications Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor Option Valve specifications Body size Piping connection port diameter Handling Method

฿ 23,700.55

SMC REGULATOR 1 Piece(s) 55 Day(s) AC100VDouble[Rc (R)] RcLubrication Free1 1/2125 to 300Solenoid Valves33Grommet terminalWith lamp and surge voltage suppressor (excluding grommets)NoneSelect type92 port 3 (R)External Pilot Solenoid Type

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Application Single Use Switching Type 2-Position Normally Open
Mounting Orientation Direct Status at Power Off Self-Recovery (Spring Return) Plumbing Direct Plumbing
Driving Type Pilot Type Poppet Pressure Rating(MPa) 0 to 1.0 Seal Type Standard
Pilot Air Supply External

Please check the type/dimensions/specifications of the part VEX5911-141EZ in the Power Valve Economy Valve VEX5 Series series.

Products with similar specification

Part Number
VEX5500-06
VEX5500-10-B
VEX5501-041D
VEX5911-141G
VEX5911-141T
VEX5911-141TZ-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipVoltage Number of Solenoids Pipe Port Type Specifications Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor Option Valve specifications Body size Piping connection port diameter Handling Method

฿ 11,069.55

1 Piece(s) 55 Day(s) --[Rc (R)] RcLubrication Free3/4125 to 300Master Valve8.9--NoneBasic type53/4 port 3 (R)Air Operated Type

฿ 11,187.70

1 Piece(s) 55 Day(s) -[Single] Single[Rc (R)] Rc-1125 to 300Master Valve10--BracketBasic type51 port 3 (R)-

฿ 13,045.80

1 Piece(s) 55 Day(s) AC100VDouble[Rc (R)] RcLubrication Free1/2250 or LessSolenoid Valves7.2DIN terminalNoneNoneBasic type51/2 port 3 (R)External Pilot Solenoid Type

฿ 22,929.60

1 Piece(s) 55 Day(s) AC100VDouble[Rc (R)] RcLubrication Free1 1/2125 to 300Solenoid Valves33-NoneNoneSelect type92 port 3 (R)External Pilot Solenoid Type

฿ 23,403.90

1 Piece(s) 55 Day(s) AC100VDouble[Rc (R)] RcLubrication Free1 1/2125 to 300Solenoid Valves33Conduit terminalNoneNoneSelect type92 port 3 (R)External Pilot Solenoid Type

฿ 23,981.05

1 Piece(s) 55 Day(s) AC100VDouble[Rc (R)] RcLubrication Free1 1/2125 to 300Solenoid Valves33Conduit terminalWith lamp and surge voltage suppressor (excluding grommets)BracketSelect type92 port 3 (R)External Pilot Solenoid Type