(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ 3 functions in 1 unit (pressure reducing valve, switching valve, speed control valve).
・ The conventional valve combination circuit is condensed into a single valve.
・ A powerful and cost-effective system.
VEX5500·5501/VEX5700·5701
VEX5900·5901
VEX5510·5511/VEX5710·5711
VEX5910·5911
Part Number |
---|
VEX5501-041D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage | Number of Solenoids | Pipe Port Type | Specifications | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Type | CV Value | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Option | Valve specifications | Body size | Piping connection port diameter | Handling Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,045.80 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1/2 | 250 or Less | Solenoid Valves | 7.2 | DIN terminal | None | None | Basic type | 5 | 1/2 port 3 (R) | External Pilot Solenoid Type |
Loading...
Number of Ports | 3-Port Valve | Application | Single Use | Switching Type | 2-Position Normally Open |
---|---|---|---|---|---|
Mounting Orientation | Direct | Status at Power Off | Self-Recovery (Spring Return) | Plumbing | Direct Plumbing |
Driving Type | Pilot Type Poppet | Pressure Rating(MPa) | 0 to 1.0 | Seal Type | Standard |
Pilot Air Supply | External |
Please check the type/dimensions/specifications of the part VEX5501-041D in the Power Valve Economy Valve VEX5 Series series.
Part Number |
---|
VEX5500-04-BG |
VEX5500-06 |
VEX5500-10-B |
VEX5501-041DZ |
VEX5501-041DZ-BG |
VEX5501-041EZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Voltage | Number of Solenoids | Pipe Port Type | Specifications | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Type | CV Value | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Option | Valve specifications | Body size | Piping connection port diameter | Handling Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,531.95 | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 1/2 | 250 or Less | Master Valve | 7.2 | - | - | Bracket and pressure gauge | Basic type | 5 | 1/2 port 3 (R) | Air Operated Type | ||
฿ 11,069.55 | 1 Piece(s) | 55 Day(s) | - | - | [Rc (R)] Rc | Lubrication Free | 3/4 | 125 to 300 | Master Valve | 8.9 | - | - | None | Basic type | 5 | 3/4 port 3 (R) | Air Operated Type | ||
฿ 11,187.70 | 1 Piece(s) | 55 Day(s) | - | [Single] Single | [Rc (R)] Rc | - | 1 | 125 to 300 | Master Valve | 10 | - | - | Bracket | Basic type | 5 | 1 port 3 (R) | - | ||
฿ 13,282.95 | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1/2 | 250 or Less | Solenoid Valves | 7.2 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Basic type | 5 | 1/2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 13,746.20 | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1/2 | 250 or Less | Solenoid Valves | 7.2 | DIN terminal | With lamp and surge voltage suppressor (excluding grommets) | Bracket and pressure gauge | Basic type | 5 | 1/2 port 3 (R) | External Pilot Solenoid Type | ||
฿ 13,164.80 | 1 Piece(s) | 55 Day(s) | AC100V | Double | [Rc (R)] Rc | Lubrication Free | 1/2 | 250 or Less | Solenoid Valves | 7.2 | Grommet terminal | With lamp and surge voltage suppressor (excluding grommets) | None | Basic type | 5 | 1/2 port 3 (R) | External Pilot Solenoid Type |
How can we improve?
How can we improve?