1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Low Wattage Specification VF1000/3000 Series (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Low Wattage Specification VF1000/3000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,993.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Built-in full-wave rectifier (For AC)
· The pilot valve features a built-in strainer
・ Manifold model: VV5F1, VV5F3, VV5F5
・ Low wattage specifications

Part Number
VF3130Y-5LZD1-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Body type Valve specifications

฿ 2,572.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/8Direct Plumbing-0.15 to 0.70.78L-type plug connector / with lead (300 mm in length)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketVF3000 direct piping typeVF3000

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Ozone Compatible / Lubrication Free Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Standard Pilot Air Supply Internal
Body options Individual pilot valve exhaust type

Please check the type/dimensions/specifications of the part VF3130Y-5LZD1-01 in the 5-Port Solenoid Valve, Low Wattage Specification VF1000/3000 Series series.

Products with similar specification

Part Number
VF1120Y-2G1-01
VF1120Y-4DZ1-M5-F
VF1120Y-5D1-M5
VF3130Y-6G1-02
VF3130Y-6GZ1-01T
VF3140Y-1G1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Body type Valve specifications

฿ 1,993.25

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/8Direct Plumbing80 or Less0.15 to 0.70.17Grommet / lead length 300 mmNon-locking, push typeNo lamp / surge voltage protection circuitNo bracketVF1000 direct piping typeVF1000

฿ 7,719.70

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustAC220V[Single] SingleDirectMSelf-Recovery (Spring Return)M5Direct Plumbing-0.15 to 0.70.13DIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorOnly available for VF1120, VF1220, and VF3130 with bracketVF1000 direct piping typeVF1000

฿ 2,102.05

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectMSelf-Recovery (Spring Return)M5Direct Plumbing-0.15 to 0.70.13DIN terminal / with connectorNon-locking, push typeNo lamp / surge voltage protection circuitNo bracketVF1000 direct piping typeVF1000

฿ 4,728.39

1 Piece(s) 22 Day(s) Single Use2-Position ExhaustDC12V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/4Direct Plumbing100 or Less0.15 to 0.71Grommet / lead length 300 mmNon-locking, push typeNo lamp / surge voltage protection circuitNo bracketVF3000 direct piping typeVF3000

฿ 4,782.88

1 Piece(s) 22 Day(s) Single Use2-Position ExhaustDC12V[Single] SingleDirectNPTFSelf-Recovery (Spring Return)1/8Direct Plumbing-0.15 to 0.70.78Grommet / lead length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketVF3000 direct piping typeVF3000

฿ 2,500.70

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position ExhaustAC100V[Single] SingleManifold Base-Self-Recovery (Spring Return)-Sub-Base Plumbing-0.15 to 0.7-Grommet / lead length 300 mmNon-locking, push typeNo lamp / surge voltage protection circuitNo bracketVF3000 base piping typeVF3000