(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Built-in full-wave rectifier (For AC)
· The pilot valve features a built-in strainer
・ Manifold model: VV5F1, VV5F3, VV5F5
・ Low wattage specifications
Part Number |
---|
VF3330Y-4G1-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Plumbing | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body type | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,802.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | AC220V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | - | 0.15 to 0.7 | - | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 |
Loading...
Number of Ports | 5-Port Valve | Specifications | Ozone Compatible / Lubrication Free | Type | Solenoid Valves |
---|---|---|---|---|---|
Driving Type | Pilot Type Spool | Seal Type | Standard | Pilot Air Supply | Internal |
Body options | Individual pilot valve exhaust type |
Please check the type/dimensions/specifications of the part VF3330Y-4G1-02 in the 5-Port Solenoid Valve, Low Wattage Specification VF1000/3000 Series series.
Part Number |
---|
VF1120Y-2G1-01 |
VF1120Y-4DZ1-M5-F |
VF1120Y-5D1-M5 |
VF3330Y-5DE1-02 |
VF3330Y-5DSE1-01 |
VF3330Y-5DZ1-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Plumbing | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body type | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,993.25 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC200V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | 80 or Less | 0.15 to 0.7 | 0.17 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type | VF1000 | ||
฿ 7,719.70 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC220V | [Single] Single | Direct | M | Self-Recovery (Spring Return) | M5 | Direct Plumbing | - | 0.15 to 0.7 | 0.13 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF1000 direct piping type | VF1000 | ||
฿ 2,102.05 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Spring Return) | M5 | Direct Plumbing | - | 0.15 to 0.7 | 0.13 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type | VF1000 | ||
฿ 5,020.10 | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | - | 0.15 to 0.7 | - | DIN terminal / with connector | Push-turn locking hand-operated type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 9,567.10 | 1 Piece(s) | 22 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.64 | DIN terminal / with connector | Push-turn locking hand-operated type | With surge voltage protection circuit (DC only) | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 5,236.85 | 1 Piece(s) | 55 Day(s) | Single Use | 3-Position Closed Center | DC24V | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | - | 0.15 to 0.7 | - | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 |
How can we improve?
How can we improve?