(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Built-in full-wave rectifier (For AC)
· The pilot valve features a built-in strainer
・ Manifold model: VV5F1, VV5F3, VV5F5
・ Low wattage specifications
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Plumbing | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body type | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,907.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | 80 or Less | 0.15 to 0.7 | 0.17 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | Only available for VF1120, VF1220, and VF3130 with bracket | VF1000 direct piping type | VF1000 | ||
฿ 3,779.47 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | 80 or Less | 0.15 to 0.7 | 0.17 | Grommet / lead length 300 mm | Push-turn locking hand-operated type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type | VF1000 | ||
฿ 2,138.60 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | 80 or Less | 0.15 to 0.7 | 0.17 | L-type plug connector / with lead (300 mm in length) | Non-locking, push type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF1000 direct piping type | VF1000 | ||
฿ 1,993.25 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC200V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | 80 or Less | 0.15 to 0.7 | 0.17 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type | VF1000 | ||
฿ 7,719.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC220V | [Single] Single | Direct | M | Self-Recovery (Spring Return) | M5 | Direct Plumbing | - | 0.15 to 0.7 | 0.13 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF1000 direct piping type | VF1000 | ||
฿ 2,102.05 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Spring Return) | M5 | Direct Plumbing | - | 0.15 to 0.7 | 0.13 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type | VF1000 | ||
฿ 3,779.47 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Spring Return) | M5 | Direct Plumbing | - | 0.15 to 0.7 | 0.13 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type | VF1000 | ||
฿ 3,907.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Spring Return) | M5 | Direct Plumbing | - | 0.15 to 0.7 | 0.13 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | Only available for VF1120, VF1220, and VF3130 with bracket | VF1000 direct piping type | VF1000 | ||
฿ 4,008.56 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | G | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | 80 or Less | 0.15 to 0.7 | 0.17 | Grommet / lead length 300 mm | Non-locking, push type | With surge voltage protection circuit (DC only, non-polar) | Only available for VF1120, VF1220, and VF3130 with bracket | VF1000 direct piping type | VF1000 | ||
฿ 3,984.67 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 33 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | 80 or Less | 0.15 to 0.7 | 0.17 | Grommet / lead length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF1000 direct piping type | VF1000 | ||
฿ 3,840.31 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Spring Return) | M5 | Direct Plumbing | - | 0.15 to 0.7 | 0.13 | Grommet / lead length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF1000 direct piping type | VF1000 | ||
฿ 3,984.67 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 33 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Spring Return) | M5 | Direct Plumbing | - | 0.15 to 0.7 | 0.13 | Grommet / lead length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF1000 direct piping type | VF1000 | ||
฿ 4,052.71 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Spring Return) | M5 | Direct Plumbing | - | 0.15 to 0.7 | 0.13 | L-type plug connector / with lead (300 mm in length) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF1000 direct piping type | VF1000 | ||
฿ 3,846.34 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | NPT | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | 80 or Less | 0.15 to 0.7 | 0.17 | M-type plug connector / without lead | Non-locking, push type | With surge voltage protection circuit (DC only) | No bracket | VF1000 direct piping type | VF1000 | ||
฿ 3,919.91 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | AC100V | [Single] Single | Manifold Base | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | - | M-type plug connector / with lead (300 mm in length) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF1000 direct piping type (For Manifold) | VF1000 | ||
฿ 2,028.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | AC200V | [Single] Single | Manifold Base | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | - | L-type plug connector / with lead (300 mm in length) | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type (For Manifold) | VF1000 | ||
฿ 2,102.05 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | - | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type (For Manifold) | VF1000 | ||
฿ 2,102.05 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | M | Self-Recovery (Spring Return) | M5 | Direct Plumbing | - | 0.15 to 0.7 | 0.13 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type (For Manifold) | VF1000 | ||
฿ 2,210.85 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | - | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF1000 direct piping type (For Manifold) | VF1000 | ||
฿ 1,993.25 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | - | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type (For Manifold) | VF1000 | ||
฿ 2,029.80 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | M | Self-Recovery (Spring Return) | M5 | Direct Plumbing | - | 0.15 to 0.7 | 0.13 | L-type plug connector / with lead (300 mm in length) | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type (For Manifold) | VF1000 | ||
฿ 7,719.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | M | Self-Recovery (Spring Return) | M5 | Direct Plumbing | - | 0.15 to 0.7 | 0.13 | M-type plug connector / with lead (300 mm in length) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF1000 direct piping type (For Manifold) | VF1000 | ||
฿ 5,371.24 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | Direct Plumbing | - | 0.1 to 0.7 | 0.17 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type | VF1000 | ||
฿ 2,990.30 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | Direct Plumbing | - | 0.1 to 0.7 | 0.17 | M-type plug connector / with lead (300 mm in length) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF1000 direct piping type | VF1000 | ||
฿ 3,280.15 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | [Rc (R)] Rc | Self-Retaining | 1/8 | Direct Plumbing | - | 0.1 to 0.7 | - | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF1000 direct piping type (For Manifold) | VF1000 | ||
฿ 5,371.24 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | [Rc (R)] Rc | Self-Retaining | 1/8 | Direct Plumbing | - | 0.1 to 0.7 | - | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type (For Manifold) | VF1000 | ||
฿ 5,378.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 33 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | [Rc (R)] Rc | Self-Retaining | 1/8 | Direct Plumbing | - | 0.1 to 0.7 | - | Grommet / lead length 300 mm | Push-turn locking hand-operated type | No lamp / surge voltage protection circuit | No bracket | VF1000 direct piping type (For Manifold) | VF1000 | ||
฿ 4,931.08 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,609.50 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,718.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,500.70 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,866.56 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | Only available for VF1120, VF1220, and VF3130 with bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,782.88 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,917.36 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,782.88 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,938.62 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 33 Day(s) | Single Use | 2-Position Exhaust | AC200V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,718.30 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC200V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,914.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC200V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,500.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC200V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,914.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC200V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC110V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,718.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC110V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,718.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC110V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,500.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC110V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC110V | [Single] Single | Direct | NPTF | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC220V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC220V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Push-turn locking screwdriver-operated type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,609.50 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC220V | [Single] Single | Direct | G | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Push-turn locking screwdriver-operated type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,718.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC220V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,718.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC220V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,500.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC220V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,500.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC220V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Push-turn locking screwdriver-operated type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,914.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,917.36 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | G | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Push-turn locking screwdriver-operated type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,718.30 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 5,272.94 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 17 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,718.30 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,718.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | G | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,718.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | DIN terminal / with connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 5,275.12 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 33 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | DIN terminal / with connector | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,729.06 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,871.08 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 33 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | Only available for VF1120, VF1220, and VF3130 with bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,500.70 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,736.60 | SMC VF TYPE | 1 Piece(s) | 45 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | G | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,500.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Push-turn locking screwdriver-operated type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,518.55 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | With surge voltage protection circuit (DC only) | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,871.08 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 33 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | G | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | Grommet / lead length 300 mm | Non-locking, push type | With light and surge voltage suppressor (DC only, non-polar) | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,930.41 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,914.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | Grommet / lead length 300 mm | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,537.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,837.91 | SMC VF TYPE | 1 Piece(s) | 45 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 600 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,967.87 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 600 mm | Non-locking, push type | No lamp / surge voltage protection circuit | Only available for VF1120, VF1220, and VF3130 with bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,917.36 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | L-type plug connector / with lead (300 mm in length) | Non-locking, push type | No lamp / surge voltage protection circuit | Only available for VF1120, VF1220, and VF3130 with bracket | VF3000 direct piping type | VF3000 | ||
฿ 5,002.31 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | L-type plug connector / with lead (300 mm in length) | Non-locking, push type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF3000 direct piping type | VF3000 | ||
฿ 5,002.31 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | L-type plug connector / with lead (300 mm in length) | Non-locking, push type | With indicator light and surge voltage suppressor | Only available for VF1120, VF1220, and VF3130 with bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,572.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | L-type plug connector / with lead (300 mm in length) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,728.39 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC12V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 4,782.88 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | DC12V | [Single] Single | Direct | NPTF | Self-Recovery (Spring Return) | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | 0.78 | Grommet / lead length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,500.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | AC100V | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | Sub-Base Plumbing | - | 0.15 to 0.7 | - | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 base piping type | VF3000 | ||
฿ 2,953.75 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC220V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/4 | Sub-Base Plumbing | - | 0.15 to 0.7 | 0.64 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 base piping type | VF3000 | ||
฿ 2,718.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | Sub-Base Plumbing | - | 0.15 to 0.7 | - | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 base piping type | VF3000 | ||
฿ 3,443.35 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC100V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | Direct Plumbing | - | 0.1 to 0.7 | 0.78 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 6,501.37 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | 2-Position Exhaust | AC100V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | Direct Plumbing | - | 0.1 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 3,660.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC100V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | Direct Plumbing | - | 0.1 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 6,904.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 33 Day(s) | Single Use | 2-Position Exhaust | AC200V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | Direct Plumbing | - | 0.1 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 2,914.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC200V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/8 | Direct Plumbing | - | 0.1 to 0.7 | 0.78 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 3,225.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC200V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | Direct Plumbing | - | 0.1 to 0.7 | 1 | Grommet / lead length 300 mm | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 | ||
฿ 3,443.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC110V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 1/4 | Direct Plumbing | - | 0.1 to 0.7 | 1 | DIN terminal / with connector | Non-locking, push type | No lamp / surge voltage protection circuit | No bracket | VF3000 direct piping type | VF3000 |
Loading...
Number of Ports | 5-Port Valve | Specifications | Ozone Compatible / Lubrication Free | Type | Solenoid Valves |
---|---|---|---|---|---|
Driving Type | Pilot Type Spool | Seal Type | Standard | Pilot Air Supply | Internal |
Body options | Individual pilot valve exhaust type |
How can we improve?
How can we improve?