(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Rubber seal main valve construction.
・ Extensive number of sizes available.
・ For driving medium and large cylinders.
Part Number |
---|
VFR6110-3DZ-10T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Lead wire electrical entry | CE compliant | Body options | Option | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,133.25 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | 110/120 V AC | [Single] Single | NPTF | Self-Recovery (Pressure Differential Return) | 1 | - | 02 to 0.9 | 9.1 | DIN terminal | Non-compliant | Standard | With indicator light and surge voltage suppressor | Non-Plug-In |
Loading...
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part VFR6110-3DZ-10T in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR6000 series.
Part Number |
---|
VFR6100-1FZ |
VFR6100-1FZ-06 |
VFR6100-1FZ-10 |
VFR6110-3DZ-Q |
VFR6110-3E |
VFR6110-3E-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Lead wire electrical entry | CE compliant | Body options | Option | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,973.85 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | AC100V | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | - | - | 02 to 0.9 | 9.1 | - | Non-compliant | Standard | With indicator light and surge voltage suppressor | Plug-in | ||
฿ 9,423.10 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | AC100V | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 3/4 | - | 02 to 0.9 | 9.1 | - | Non-compliant | Standard | With indicator light and surge voltage suppressor | Plug-in | ||
฿ 9,423.10 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | AC100V | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1 | 125 to 300 | 02 to 0.9 | 9.1 | - | Non-compliant | Standard | With indicator light and surge voltage suppressor | Plug-in | ||
฿ 8,300.25 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | 110/120 V AC | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | - | - | 02 to 0.9 | 9.1 | DIN terminal | CE compliant product | Standard | With indicator light and surge voltage suppressor | Non-Plug-In | ||
฿ 7,991.70 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | 110/120 V AC | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | - | - | 02 to 0.9 | 9.1 | Grommet terminal | Non-compliant | Standard | None | Non-Plug-In | ||
฿ 8,897.80 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | 110/120 V AC | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1 | - | 02 to 0.9 | 9.1 | Grommet terminal | Non-compliant | Standard | None | Non-Plug-In |
How can we improve?
How can we improve?