1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,028.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

- 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 from SMC.
- Series VFS includes 5 port pilot solenoid valves with metal seals.
- Manifold options: Base mounted or body ported types.
- Base mounted manifolds come in plug-in and non plug-in styles.
- Body ported manifolds available with bar or separate type bases.
- Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types.
- Various options available for customization.

Part Number
VFS5200-5FZC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Manual Switch Lead wire electrical entry Manual CE compliant Body type Piping specifications Body options Option

฿ 6,070.70

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Self-Retaining---InternalLockPlug-in conduit terminalLocking type (lever)Non-compliantPlug-in sub-plate-StandardWith indicator light and surge voltage suppressor

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Pressure Rating(MPa) 0.1 to 1.0
Seal Type Standard

Please check the type/dimensions/specifications of the part VFS5200-5FZC in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 series.

Products with similar specification

Part Number
VFS5100-1F-06
VFS5100-1FA-04
VFS5100-1FB
VFS5200-5FZC-03
VFS5200-5FZC-04
VFS5200-5FZC-04-Q
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Manual Switch Lead wire electrical entry Manual CE compliant Body type Piping specifications Body options Option

฿ 5,617.65

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/4125 to 3003.9InternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)Non-compliantPlug-in sub-plateSide portedStandardNone

฿ 5,364.35

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/2-3.7InternalNon-LockingPlug-in conduit terminalNon-locking, push type (extended type)Non-compliantPlug-in sub-plateSide portedStandardNone

฿ 4,493.95

1 Piece(s) 55 Day(s) Unit for Manifold Mounting2-Position ExhaustAC100V[Single] SingleManifold Base-Self-Recovery (Spring Return)---InternalLockPlug-in conduit terminal-Non-compliantPlug-in sub-plate-StandardNone

฿ 6,941.10

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcSelf-Retaining3/8-3.7InternalLockPlug-in conduit terminalLocking type (lever)Non-compliantPlug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor

฿ 6,941.10

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcSelf-Retaining1/2-3.7InternalLockPlug-in conduit terminalLocking type (lever)Non-compliantPlug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor

฿ 13,390.52

1 Piece(s) 55 Day(s) Single Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcSelf-Retaining1/2-3.7InternalLockPlug-in conduit terminalLocking type (lever)CE compliant productPlug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor