(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 from SMC.
- Series VFS includes 5 port pilot solenoid valves with metal seals.
- Manifold options: Base mounted or body ported types.
- Base mounted manifolds come in plug-in and non plug-in styles.
- Body ported manifolds available with bar or separate type bases.
- Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types.
- Various options available for customization.
Part Number |
---|
VFS5210-5DZ-06-Q |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | CE compliant | Body type | Piping specifications | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,868.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | [Rc (R)] Rc | Self-Retaining | 3/4 | - | 3.9 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | CE compliant product | Non plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor |
Loading...
Number of Ports | 5-Port Valve | Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Pressure Rating(MPa) | 0.1 to 1.0 |
Seal Type | Standard |
Please check the type/dimensions/specifications of the part VFS5210-5DZ-06-Q in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 series.
Part Number |
---|
VFS5100-1F-06 |
VFS5100-1FA-04 |
VFS5100-1FB |
VFS5210-5DZ-06F |
VFS5210-5DZ-06N |
VFS5210-5DZ-06N-Q |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | CE compliant | Body type | Piping specifications | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,617.65 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/4 | 125 to 300 | 3.9 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | Non-compliant | Plug-in sub-plate | Side ported | Standard | None | ||
฿ 5,364.35 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | - | 3.7 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | Non-compliant | Plug-in sub-plate | Side ported | Standard | None | ||
฿ 4,493.95 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | 2-Position Exhaust | AC100V | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | - | - | Internal | Lock | Plug-in conduit terminal | - | Non-compliant | Plug-in sub-plate | - | Standard | None | ||
฿ 6,795.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | G | Self-Retaining | 3/4 | - | 3.9 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | Non-compliant | Non plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor | ||
฿ 6,795.75 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | NPT | Self-Retaining | 3/4 | - | 3.9 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | Non-compliant | Non plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor | ||
฿ 6,868.00 | 1 Piece(s) | 55 Day(s) | Single Use | 2-Position Exhaust | DC24V | Double | Direct | NPT | Self-Retaining | 3/4 | 125 to 300 | 3.9 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | CE compliant product | Non plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor |
How can we improve?
How can we improve?