(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ The main valve structure is a metal seal.
・ Extensive number of sizes available.
・ For driving medium and large cylinders.
・ Wide variety of manifold options.
Part Number |
---|
VFS6100-3FZ-06T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pilot Air Supply | Lead wire electrical entry | CE compliant | Body type | Piping specifications | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,423.10 | SMC VFS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | 110/120 V AC | [Single] Single | Direct | NPTF | Self-Recovery (Spring Return) | 3/4 | - | Internal | Plug-in conduit terminal | Non-compliant | Plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor |
Loading...
Number of Ports | 5-Port Valve | Switching Type | 2-Position Exhaust | Specifications | Lubrication Free |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | 0.1 to 1.0 | Seal Type | Standard |
Please check the type/dimensions/specifications of the part VFS6100-3FZ-06T in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS6000 series.
Part Number |
---|
VFS6100-1FZ-06 |
VFS6100-1FZ-10 |
VFS6100-2F-06 |
VFS6100-3FZ-10 |
VFS6100-3FZ-10N |
VFS6100-3FZ-10T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pilot Air Supply | Lead wire electrical entry | CE compliant | Body type | Piping specifications | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,423.10 | 1 Piece(s) | 55 Day(s) | Single Use | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/4 | - | Internal | Plug-in conduit terminal | Non-compliant | Plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor | ||
฿ 9,423.10 | 1 Piece(s) | 55 Day(s) | Single Use | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1 | 125 to 300 | Internal | Plug-in conduit terminal | Non-compliant | Plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor | ||
฿ 9,187.65 | 1 Piece(s) | 55 Day(s) | Single Use | AC200V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/4 | - | Internal | Plug-in conduit terminal | Non-compliant | Plug-in sub-plate | Side ported | Standard | None | ||
฿ 9,423.10 | 1 Piece(s) | 55 Day(s) | Single Use | 110/120 V AC | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1 | 125 to 300 | Internal | Plug-in conduit terminal | Non-compliant | Plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor | ||
฿ 9,423.10 | 1 Piece(s) | 55 Day(s) | Single Use | 110/120 V AC | [Single] Single | Direct | NPT | Self-Recovery (Spring Return) | 1 | 125 to 300 | Internal | Plug-in conduit terminal | Non-compliant | Plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor | ||
฿ 9,423.10 | 1 Piece(s) | 55 Day(s) | Single Use | 110/120 V AC | [Single] Single | Direct | NPTF | Self-Recovery (Spring Return) | 1 | 125 to 300 | Internal | Plug-in conduit terminal | Non-compliant | Plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor |
How can we improve?
How can we improve?