1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS6000 (Part Number)

SMC VFS TYPE

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS6000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 545.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ The main valve structure is a metal seal.
・ Extensive number of sizes available.
・ For driving medium and large cylinders.
・ Wide variety of manifold options.

Part Number
VFS6210R-5DZ-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pilot Air Supply Lead wire electrical entry CE compliant Body type Piping specifications Body options Option

฿ 11,018.55

SMC VFS TYPE 1 Piece(s) 55 Day(s) Single UseDC24VDoubleDirect[Rc (R)] RcSelf-Retaining3/4-ExternalDIN terminalNon-compliantNon plug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Switching Type 2-Position Exhaust Specifications Lubrication Free
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Pressure Rating(MPa) 0.1 to 1.0 Seal Type Standard

Please check the type/dimensions/specifications of the part VFS6210R-5DZ-06 in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS6000 series.

Products with similar specification

Part Number
VFS6100-1FZ-06
VFS6100-1FZ-10
VFS6100-2F-06
VFS6210R-5DZ-06-Q
VFS6210R-5DZ-06F
VFS6210R-5DZ-10-Q
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pilot Air Supply Lead wire electrical entry CE compliant Body type Piping specifications Body options Option

฿ 9,423.10

1 Piece(s) 55 Day(s) Single UseAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/4-InternalPlug-in conduit terminalNon-compliantPlug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor

฿ 9,423.10

1 Piece(s) 55 Day(s) Single UseAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1125 to 300InternalPlug-in conduit terminalNon-compliantPlug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor

฿ 9,187.65

1 Piece(s) 55 Day(s) Single UseAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/4-InternalPlug-in conduit terminalNon-compliantPlug-in sub-plateSide portedStandardNone

฿ 11,090.80

1 Piece(s) 55 Day(s) Single UseDC24VDoubleDirect[Rc (R)] RcSelf-Retaining3/4-ExternalDIN terminalCE compliant productNon plug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor

฿ 11,018.55

1 Piece(s) 55 Day(s) Single UseDC24VDoubleDirectGSelf-Retaining3/4-ExternalDIN terminalNon-compliantNon plug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor

฿ 11,090.80

1 Piece(s) 55 Day(s) Single UseDC24VDoubleDirect[Rc (R)] RcSelf-Retaining1-ExternalDIN terminalCE compliant productNon plug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor