1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

5 Port Solenoid Valve, Plug-in Type S0700 Series (S07A0-6)

SMC SOLENOID AIR VALVE

5 Port Solenoid Valve, Plug-in Type S0700 Series (S07A0-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ A wide variety of centralized wiring methods.
・ Slim compact manifold.
 Installation space reduced by 45%.
 Height reduced by 20 mm.
 Comparison of split type manifolds.
・ 4-position dual 3-port valve.
・ Manifold model: SS0751, SS0750。

Part Number
S07A0-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Status at Power Off CV Value Pilot Air Supply Valve specifications

฿ 7,922.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port ValveUnit for Manifold Mounting[Others] 4 positions (N.C. + N.C.)DC12V[Single] SingleSelf-Recovery (Spring Return)0.09InternalSplit type base valve

Loading...

  1. 1

Basic Information

Mounting Orientation Manifold Base Specifications Lubrication Free Plumbing Sub-Base Plumbing
Applicable Cylinder Dia.(Ø) 50 or Less Type Solenoid Valves Driving Type Pilot Type Spool
Pressure Rating(MPa) 0.2 to 0.7 Seal Type Soft Seal

Please check the type/dimensions/specifications of the part S07A0-6 in the 5 Port Solenoid Valve, Plug-in Type S0700 Series series.

Products with similar specification

Part Number
S0720R-5
S0721-5
S0721-6
S07A1-6
S07B1-5
S07C1-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Status at Power Off CV Value Pilot Air Supply Valve specifications

฿ 2,570.40

1 Piece(s) 55 Day(s) 5-Port ValveManifolds2-Position ExhaustDC24VDoubleSelf-Retaining0.11ExternalSplit type base valve

฿ 2,356.20

1 Piece(s) 55 Day(s) 5-Port ValveManifolds2-Position ExhaustDC24VDoubleSelf-Retaining0.11InternalSlim compact integrated base valve

฿ 2,356.20

1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC12VDoubleSelf-Retaining0.11InternalSlim compact integrated base valve

฿ 2,703.85

1 Piece(s) 55 Day(s) Dual 3-Port ValveUnit for Manifold Mounting[Others] 4 positions (N.C. + N.C.)DC12V[Single] SingleSelf-Recovery (Spring Return)0.09InternalSlim compact integrated base valve

฿ 2,703.85

1 Piece(s) 55 Day(s) Dual 3-Port ValveManifolds[Others] 4 positions (N.O. + N.O.)DC24V[Single] SingleSelf-Recovery (Spring Return)0.09InternalSlim compact integrated base valve

฿ 2,703.85

1 Piece(s) 55 Day(s) Dual 3-Port ValveManifolds[Others] 4 positions (N.C. + N.O.)DC24V[Single] SingleSelf-Recovery (Spring Return)0.09InternalSlim compact integrated base valve