(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Stepless control of flow rate and pressure with electrical signals
・ Pressure control of press die cushions, welding machines and low pressure casting; multi-speed control of air cylinders; rotation control of air motors
Part Number |
---|
VFRA3111 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Detailed type | Subplate specifications | Pilot number |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,391.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Others] 2-position exhaust | [Rc (R)] Rc | - | VFRA3000 | Without sub-plate | Single |
Loading...
Type | Air Operating Type | Applicable Fluid | Air | Operating Environment | Standard |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -10::60 |
Please check the type/dimensions/specifications of the part VFRA3111 in the 5 Port Air Operated Valve VFRA3000/4000 Series series.
Part Number |
---|
VFRA3111-02 |
VFRA3111-02T |
VFRA3111-03 |
VFRA3111-03F |
VFRA3111-03N |
VFRA3111-03T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Detailed type | Subplate specifications | Pilot number |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,754.85 | 1 Piece(s) | 55 Day(s) | [Others] 2-position exhaust | [Rc (R)] Rc | 1/4 | VFRA3000 | With Sub-Plate | Single | ||
฿ 2,754.85 | 1 Piece(s) | 55 Day(s) | [Others] 2-position exhaust | NPTF | 1/4 | VFRA3000 | With Sub-Plate | Single | ||
฿ 2,754.85 | 1 Piece(s) | 55 Day(s) | [Others] 2-position exhaust | [Rc (R)] Rc | 3/8 | VFRA3000 | With Sub-Plate | Single | ||
฿ 2,754.85 | 1 Piece(s) | 55 Day(s) | [Others] 2-position exhaust | G | 3/8 | VFRA3000 | With Sub-Plate | Single | ||
฿ 2,754.85 | 1 Piece(s) | 55 Day(s) | [Others] 2-position exhaust | NPT | 3/8 | VFRA3000 | With Sub-Plate | Single | ||
฿ 2,754.85 | 1 Piece(s) | 55 Day(s) | [Others] 2-position exhaust | NPTF | 3/8 | VFRA3000 | With Sub-Plate | Single |
How can we improve?
How can we improve?