(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ For steam
・ Long lifespan: 3 million uses
・ Improved resistance to contaminants
・ Apparent power reduction from 18 VA to 12 VA and from 20 VA to 15 VA
・ Reduction in coil temperature rise value from 120°C to 100°C
・ IP65 specifications
Part Number |
---|
VXS265KHXB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Environment | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Voltage | Lead wire exit direction | Option | Body material | Bracket | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,773.95 | SMC PIPING MANIFOLD | 1 Piece(s) | 55 Day(s) | Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1 | - | 100 V AC | - | None | C37 | Included | 15 | None | DIN terminal (With surge voltage suppressor) | 15 |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Steam | Switching Type | Normally Closed |
---|---|---|---|---|---|
Driving Type | Pilot Type | Operating Temperature Range(°C) | -20::60 | Number of Solenoids | Single Solenoid |
Operating Pressure Differential Range(MPa) | 0::1 | IP | IP65 | Insulation Class | H |
Sealing materials | FKM |
Please check the type/dimensions/specifications of the part VXS265KHXB in the Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve for Steam VXS Series series.
Part Number |
---|
VXS235AAXB |
VXS235AB |
VXS235ABXB |
VXS265KHXCA |
VXS265KJ |
VXS265KJA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Environment | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Voltage | Lead wire exit direction | Option | Body material | Bracket | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,960.95 | 1 Piece(s) | 55 Day(s) | Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1/4 | - | - | - | None | C37 | Included | 12 | None | Grommet | 12 | ||
฿ 1,879.35 | 1 Piece(s) | 55 Day(s) | Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1/4 | - | 100 V AC | - | None | C37 | None | 12 | None | Grommet (With surge voltage suppressor) | 12 | ||
฿ 1,773.95 | 1 Piece(s) | 55 Day(s) | Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1/4 | - | 100 V AC | - | None | C37 | Included | 12 | None | Grommet (With surge voltage suppressor) | 12 | ||
฿ 4,690.30 | 1 Piece(s) | 55 Day(s) | Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1 | - | 100 V AC | 90° | None | C37 | None | 15 | None | DIN terminal (With surge voltage suppressor) | 15 | ||
฿ 4,460.80 | 1 Piece(s) | 55 Day(s) | Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1 | - | 110 V AC | - | None | C37 | None | 15 | None | DIN terminal (With surge voltage suppressor) | 15 | ||
฿ 4,460.80 | 1 Piece(s) | 55 Day(s) | Dust Resistant / Jet Proof Type | G | 1 | - | 110 V AC | - | None | C37 | None | 15 | None | DIN terminal (With surge voltage suppressor) | 15 |
How can we improve?
How can we improve?