1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve for Steam VXS Series (Part Number)

SMC PIPING MANIFOLD

Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve for Steam VXS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,520.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ For steam
・ Long lifespan: 3 million uses
・ Improved resistance to contaminants
・ Apparent power reduction from 18 VA to 12 VA and from 20 VA to 15 VA
・ Reduction in coil temperature rise value from 120°C to 100°C
・ IP65 specifications

Part Number
VXS255JZ1B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Environment Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Voltage Lead wire exit direction Option Body material Bracket Power consumption
(W)
Functions Lead wire electrical entry Apparent power
(VA)

฿ 5,768.10

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Dust Resistant / Jet Proof Type[Rc (R)] Rc3/420220 V AC-NoneSUSNone15Special voltageGrommet (With surge voltage suppressor)15

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Applicable Fluid Steam Switching Type Normally Closed
Driving Type Pilot Type Operating Temperature Range(°C) -20::60 Number of Solenoids Single Solenoid
Operating Pressure Differential Range(MPa) 0::1 IP IP65 Insulation Class H
Sealing materials FKM

Please check the type/dimensions/specifications of the part VXS255JZ1B in the Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve for Steam VXS Series series.

Products with similar specification

Part Number
VXS235AAXB
VXS235AB
VXS235ABXB
VXS255JZ1BXB
VXS255JZ1BZ
VXS255JZ1G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Environment Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Voltage Lead wire exit direction Option Body material Bracket Power consumption
(W)
Functions Lead wire electrical entry Apparent power
(VA)

฿ 1,960.95

1 Piece(s) 55 Day(s) Dust Resistant / Jet Proof Type[Rc (R)] Rc1/4---NoneC37Included12NoneGrommet12

฿ 1,879.35

1 Piece(s) 55 Day(s) Dust Resistant / Jet Proof Type[Rc (R)] Rc1/4-100 V AC-NoneC37None12NoneGrommet (With surge voltage suppressor)12

฿ 1,773.95

1 Piece(s) 55 Day(s) Dust Resistant / Jet Proof Type[Rc (R)] Rc1/4-100 V AC-NoneC37Included12NoneGrommet (With surge voltage suppressor)12

฿ 2,516.85

1 Piece(s) 55 Day(s) Dust Resistant / Jet Proof Type[Rc (R)] Rc3/4-220 V AC-NoneSUSIncluded15Special voltageGrommet (With surge voltage suppressor)15

฿ 4,690.30

1 Piece(s) 55 Day(s) No oil / Dust Resistant / Jet Proof Type[Rc (R)] Rc3/4-220 V AC-Oil-free specificationSUSNone15Special voltageGrommet (With surge voltage suppressor)15

฿ 1,773.95

1 Piece(s) 55 Day(s) Dust Resistant / Jet Proof Type[Rc (R)] Rc3/420220 V AC-NoneSUSNone15Special voltageDIN terminal (With surge voltage suppressor)15