(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ For steam
・ Long lifespan: 3 million uses
・ Improved resistance to contaminants
・ Apparent power reduction from 18 VA to 12 VA and from 20 VA to 15 VA
・ Reduction in coil temperature rise value from 120°C to 100°C
・ IP65 specifications
Part Number |
---|
VXS245FZ2D |
VXS245FZ2DXCA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Environment | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Voltage | Lead wire exit direction | Option | Body material | Bracket | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,879.35 | SMC PIPING MANIFOLD | 1 Piece(s) | 55 Day(s) | Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1/2 | - | 200 V AC | - | None | C37 | None | 12 | With light | DIN terminal (With surge voltage suppressor) | 12 | ||
฿ 1,879.35 | SMC PIPING MANIFOLD | 1 Piece(s) | 55 Day(s) | Dust Resistant / Jet Proof Type | [Rc (R)] Rc | 1/2 | - | 200 V AC | 90° | None | C37 | None | 12 | With light | DIN terminal (With surge voltage suppressor) | 12 |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Steam | Switching Type | Normally Closed |
---|---|---|---|---|---|
Driving Type | Pilot Type | Operating Temperature Range(°C) | -20::60 | Number of Solenoids | Single Solenoid |
Operating Pressure Differential Range(MPa) | 0::1 | IP | IP65 | Insulation Class | H |
Sealing materials | FKM |
How can we improve?
How can we improve?