1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Follower - with Cage, with Hexagon Hole, Sealed Type, Inch, CRBUU Series

Cam Follower - with Cage, with Hexagon Hole, Sealed Type, Inch, CRBUU Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·With Cage
·Sealed Type
·With Hexagon Hole
·CRBUU Series

Part Number
CR8BUU
CR12BUU
CR16BUU
CR20BUU
CR24BUU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Cam Follower Stud Screw (Coarse)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)

฿ 1,350.00

IKO CAM FOLLOWER 1 Piece(s) 30 Day(s) 1012.7008.7314.8262.522.14

฿ 1,616.67

IKO CAM FOLLOWER 1 Piece(s) 30 Day(s) 1019.05012.7009.5254.425.11

฿ 100.00

IKO CAM FOLLOWER 1 Piece(s) Quote 1025.40015.87511.1128.8110.8

฿ 1,750.00

IKO CAM FOLLOWER 1 Piece(s) 25 Day(s) -31.75019.05012.70014.216

฿ 100.00

IKO CAM FOLLOWER 1 Piece(s) Quote -38.10022.22515.87518.624.3

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method With hex socket
Cam Follower Type Standard Material Carbon Steel Size Standards Inch Base
Roller Lining No Shaft Presence Roller Guiding Method Holder Mounted
Shape Seal Shape